1

EH 22630. Straight Pins, with ball end, plain

Manufacturer HALDER-Standard Parts
Description EH 22630.0310 Straight Pins, with ball end, plain
Reference number EH 22630.0310
Material Tool steel, hardened, blackened and ground
Mass 6.7 g
Product selection
Selector Reference number Finish D1 g6 (mm) D2 n6 (mm) D3 -0,01 / -0,05 (mm) D4 L1 (mm) L2 (mm) L3 (mm) T (mm) R (mm) G (g)
1 EH 22630.0310 Steel 10 7 10 M3 7 10 2.5 6 2.5 6.7
2 EH 22630.0312 Steel 12 8 12 M4 8 12 3 8 3 11
3 EH 22630.0316 Steel 16 12 16 M5 12 16 4 10 4 31
4 EH 22630.0320 Steel 20 14 20 M5 14 20 5 10 5 58
5 EH 22630.0322 Steel 22 16 22 M5 16 22 5.5 10 5.5 81
6 EH 22630.0325 Steel 25 18 25 M5 18 25 6 10 6 118
7 EH 22630.0350 Stainless Steel 10 7 10 M3 7 10 2.5 6 2.5 6.7
8 EH 22630.0352 Stainless Steel 12 8 12 M4 8 12 3 8 3 11
9 EH 22630.0356 Stainless Steel 16 12 16 M5 12 16 4 10 4 31
10 EH 22630.0360 Stainless Steel 20 14 20 M5 14 20 5 10 5 58
Reference number
Finish
D1 g6 (mm)
D2 n6 (mm)
D3 -0,01 / -0,05 (mm)
D4
L1 (mm)
L2 (mm)
L3 (mm)
T (mm)
R (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG