1

EH 22630. Straight Pins, DIN 6321, form A

Manufacturer HALDER-Standard Parts
Description EH 22630.0011 Seating Pins DIN 6321, form A, short
Reference number EH 22630.0011
Material tool steel, hardened, ground. Bearing surface of form "A" without center.
Mass 1.5 g
Product selection
Selector Reference number D1 g6 (mm) L1 (mm) D2 n6 (mm) L2 (mm) G (g)
1 EH 22630.0011 6 5 4 6 1.5
2 EH 22630.0012 10 6 6 9 5.5
3 EH 22630.0013 16 8 8 12 16
4 EH 22630.0014 25 10 12 18 50
Reference number
D1 g6 (mm)
L1 (mm)
D2 n6 (mm)
L2 (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page