1

EH 22620. Hard Metal Inserts, front mounting

Manufacturer HALDER-Standard Parts
Description EH 22620.0415 Hard Metal Inserts, front mounting
Part number EH 22620.0415
Material Insert: Hard metal, ribbed; Body: Heat-treated steel, tempered, phosphated
Mass 29 g
Product selection
Selector Reference number d1 n6 (mm) d2 (mm) d3 ~ (mm) d4 (mm) l (mm) t (mm) For screws (mm) Mass (g)
1 EH 22620.0415 20 4.5 16 7.5 13 3 M4 29
2 EH 22620.0417 25 4.5 21 7.5 13 3 M4 49
Reference number
d1 n6 (mm)
d2 (mm)
d3 ~ (mm)
d4 (mm)
l (mm)
t (mm)
For screws (mm)
Mass (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG