2

EH 22620. Hard metal inserts with locating hole, ribbed

Manufacturer HALDER-Standard Parts
Description EH 22620.0208 Hard Metal Inserts with locating hole, ribbed
Reference number EH 22620.0208
Material Body: Heat-treated steel, tempered, phosphated, Insert: Hard metal, ribbed
Product selection
Selector Reference number d1 n6 (mm) d2 d3 ~ (mm) t (mm) Location hole H7 (mm) g (g)
1 EH 22620.0208 10 M 5 7.7 2 10 8
2 EH 22620.0211 14 M 6 10.6 2 14 15
3 EH 22620.0213 16 M 6 11.9 3 16 20
4 EH 22620.0215 20 M 6 16 3 20 32
5 EH 22620.0217 25 M 6 21 3 25 51
6 EH 22620.0228 10 M 5 6.3 - 10 7.8
7 EH 22620.0231 14 M 6 9.3 - 14 16
8 EH 22620.0233 16 M 6 10 - 16 20
Reference number
d1 n6 (mm)
d2
d3 ~ (mm)
t (mm)
Location hole H7 (mm)
g (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG