1

EH 22570. Thrust Pads, plastic

Manufacturer HALDER-Standard Parts
Description EH 22570.0014 Thrust Pads
Reference number EH 22570.0014
Material thermoplastic (POM), black, dull
Mass 1.1 g
Product selection
Selector Reference number D1 (mm) D2 (mm) D3 (mm) E (mm) H1 (mm) H2 (mm) for grub screw EH 22570. Load capacity for static load kN max. G (g)
1 EH 22570.0014 15 4.5 8.6 3.6 7.6 2.5 M 6 3.5 1.1
2 EH 22570.0015 15 6.1 8.6 2.5 7.6 2.5 M 8 3.5 1
3 EH 22570.0017 18 6.1 10.8 4.2 9.2 2.5 M 8 3.5 1.7
4 EH 22570.0018 18 7.8 10.8 3.4 9.2 2.5 M 10 3.5 2
5 EH 22570.0019 21 6.1 12.8 5 10 3 M 8 3.5 3
6 EH 22570.0020 21 7.8 12.8 4.3 10 3 M 10 3.5 2.6
7 EH 22570.0021 21 9.4 12.8 3.4 10 3 M 12 3.5 2.4
8 EH 22570.0023 25 6.1 13 5.5 10.5 3 M 8 3.5 4
9 EH 22570.0024 25 7.8 13 4.6 10.5 3 M 10 3.5 3.6
10 EH 22570.0025 25 9.4 13 3.6 10.5 3 M 12 3.5 3.4
11 EH 22570.0032 32 6.1 14 6 11 3 M 8 3.5 5
12 EH 22570.0033 32 7.8 14 5 11 3 M 10 3.5 5
13 EH 22570.0034 32 9.4 14 4.2 11 3 M 12 3.5 5
14 EH 22570.0040 40 6.1 16 8 13 4 M 8 3.5 11
15 EH 22570.0041 40 7.8 16 7 13 4 M 10 3.5 10
16 EH 22570.0042 40 9.4 16 6.2 13 4 M 12 3.5 10
Reference number
D1 (mm)
D2 (mm)
D3 (mm)
E (mm)
H1 (mm)
H2 (mm)
for grub screw EH 22570.
Load capacity for static load kN max.
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG