1

EH 22540. Grub Screws, DIN 6332, with thrust point, with internal hexagon

Manufacturer HALDER-Standard Parts
Description EH 22540.0361 Grub Screws, DIN 6332, with thrust point, with internal hexagon
Reference number EH 22540.0361
Material Steel, quality 5.8, thrust point, hardened
Mass 4.9 g
Product selection
Selector Reference number D1 L1 (mm) D2 h11 (mm) D3 (mm) Z2 (mm) Z3 (mm) SW G (g)
1 EH 22540.0361 M 6 30 4.5 4 6 2.5 3 4.9
2 EH 22540.0362 M 6 50 4.5 4 6 2.5 3 8.4
8 EH 22540.0381 M 8 40 6 5.4 7.5 3 6 11.8
9 EH 22540.0382 M 8 60 6 5.4 7.5 3 6 18.1
10 EH 22540.0401 M 10 60 8 7.2 9 4.5 8 27.5
11 EH 22540.0402 M 10 80 8 7.2 9 4.5 8 37.5
12 EH 22540.0421 M 12 60 8 7.2 10 4.5 8 40
13 EH 22540.0422 M 12 80 8 7.2 10 4.5 10 55
14 EH 22540.0423 M 12 100 8 7.2 10 4.5 10 69
15 EH 22540.0461 M 16 80 12 11 12 5 10 100
3 EH 22540.0462 M 16 100 12 11 12 5 4 126
4 EH 22540.0463 M 16 125 12 11 12 5 4 160
5 EH 22540.0501 M 20 100 15.5 14.4 14 5.5 5 190
6 EH 22540.0502 M 20 125 15.5 14.4 14 5.5 5 240
7 EH 22540.0503 M 20 150 15.5 14.4 14 5.5 6 290
Reference number
D1
L1 (mm)
D2 h11 (mm)
D3 (mm)
Z2 (mm)
Z3 (mm)
SW
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG