1

EH 22370./ EH 22380. Ball Lock Pins, self-locking, adjustable clamping lenght

Manufacturer HALDER-Standard Parts
Description EH 22370.0592 Ball Lock Pins self-locking, adjustable clamping length
Reference number EH 22370.0592
Material Pin part: Stainless steel 1.4305, Spring: Stainless steel, Adjusting nut: Thermoplastic, silver, Lock nut: Thermoplastic, black
Product selection
Selector Reference number Finish d1 (mm) l1 (mm) d2 (mm) d3 (mm) d4 (mm) l2 (mm) l3 (mm) l4 (mm) l5 (mm) Location hole H11 (mm) Shearing resistance, double min. (kN) g (g)
1 EH 22370.0592 Stainless steel 1.4305 5 0-10 5.5 17.6 23.6 6 25.7 26.2 15.9 5 14 24
2 EH 22370.0593 Stainless steel 1.4305 5 5-15 5.5 17.6 23.6 6 25.7 26.2 15.9 5 14 25
3 EH 22370.0594 Stainless steel 1.4305 5 10-20 5.5 17.6 23.6 6 25.7 26.2 15.9 5 14 26
4 EH 22370.0595 Stainless steel 1.4305 5 15-25 5.5 17.6 23.6 6 25.7 26.2 15.9 5 14 27
5 EH 22370.0596 Stainless steel 1.4305 5 20-30 5.5 17.6 23.6 6 25.7 26.2 15.9 5 14 27
6 EH 22370.0602 Stainless steel 1.4305 6 0-10 7 17.6 23.6 7 25.7 26.2 15.9 6 21 25
7 EH 22370.0603 Stainless steel 1.4305 6 5-15 7 17.6 23.6 7 25.7 26.2 15.9 6 21 26
8 EH 22370.0604 Stainless steel 1.4305 6 10-20 7 17.6 23.6 7 25.7 26.2 15.9 6 21 27
9 EH 22370.0605 Stainless steel 1.4305 6 15-25 7 17.6 23.6 7 25.7 26.2 15.9 6 21 28
10 EH 22370.0606 Stainless steel 1.4305 6 20-30 7 17.6 23.6 7 25.7 26.2 15.9 6 21 29
11 EH 22370.0607 Stainless steel 1.4305 6 25-35 7 17.6 23.6 7 25.7 26.2 15.9 6 21 30
12 EH 22370.0608 Stainless steel 1.4305 6 30-40 7 17.6 23.6 7 25.7 26.2 15.9 6 21 31
13 EH 22370.0609 Stainless steel 1.4305 6 35-45 7 17.6 23.6 7 25.7 26.2 15.9 6 21 32
14 EH 22370.0610 Stainless steel 1.4305 6 40-50 7 17.6 23.6 7 25.7 26.2 15.9 8 38 33
15 EH 22370.0614 Stainless steel 1.4305 8 10-20 9.6 23 27.6 8.2 31.2 33.1 18 8 38 57
16 EH 22370.0615 Stainless steel 1.4305 8 15-25 9.6 23 27.6 8.2 31.2 33.1 18 8 38 58
17 EH 22370.0616 Stainless steel 1.4305 8 20-30 9.6 23 27.6 8.2 31.2 33.1 18 8 38 60
18 EH 22370.0617 Stainless steel 1.4305 8 25-35 9.6 23 27.6 8.2 31.2 33.1 18 8 38 62
19 EH 22370.0618 Stainless steel 1.4305 8 30-40 9.6 23 27.6 8.2 31.2 33.1 18 8 38 64
20 EH 22370.0619 Stainless steel 1.4305 8 35-45 9.6 23 27.6 8.2 31.2 33.1 18 8 38 66
21 EH 22370.0620 Stainless steel 1.4305 8 40-50 9.6 23 27.6 8.2 31.2 33.1 18 8 38 68
22 EH 22370.0624 Stainless steel 1.4305 10 10-20 12 23 27.6 9.6 31.2 33.1 18 10 60 63
23 EH 22370.0625 Stainless steel 1.4305 10 15-25 12 23 27.6 9.6 31.2 33.1 18 10 60 66
24 EH 22370.0626 Stainless steel 1.4305 10 20-30 12 23 27.6 9.6 31.2 33.1 18 10 60 69
25 EH 22370.0627 Stainless steel 1.4305 10 25-35 12 23 27.6 9.6 31.2 33.1 18 10 60 72
26 EH 22370.0628 Stainless steel 1.4305 10 30-40 12 23 27.6 9.6 31.2 33.1 18 10 60 75
27 EH 22370.0629 Stainless steel 1.4305 10 35-45 12 23 27.6 9.6 31.2 33.1 18 10 60 78
28 EH 22370.0630 Stainless steel 1.4305 10 40-50 12 23 27.6 9.6 31.2 33.1 18 10 60 81
29 EH 22370.0632 Stainless steel 1.4305 10 50-60 12 23 27.6 9.6 31.2 33.1 18 10 60 87
30 EH 22370.0635 Stainless steel 1.4305 12 15-25 14.5 29 34.6 10.6 36.7 39.5 21.8 12 87 123
31 EH 22370.0636 Stainless steel 1.4305 12 20-30 14.5 29 34.6 10.6 36.7 39.5 21.8 12 87 127
32 EH 22370.0637 Stainless steel 1.4305 12 25-35 14.5 29 34.6 10.6 36.7 39.5 21.8 12 87 131
33 EH 22370.0638 Stainless steel 1.4305 12 30-40 14.5 29 34.6 10.6 36.7 39.5 21.8 12 87 135
34 EH 22370.0639 Stainless steel 1.4305 12 35-45 14.5 29 34.6 10.6 36.7 39.5 21.8 12 87 140
35 EH 22370.0640 Stainless steel 1.4305 12 40-50 14.5 29 34.6 10.6 36.7 39.5 21.8 12 87 144
36 EH 22370.0642 Stainless steel 1.4305 12 50-60 14.5 29 34.6 10.6 36.7 39.5 21.8 12 87 152
37 EH 22370.0644 Stainless steel 1.4305 12 60-70 14.5 29 34.6 10.6 36.7 39.5 21.8 12 87 161
38 EH 22370.0646 Stainless steel 1.4305 12 70-80 14.5 29 34.6 10.6 36.7 39.5 21.8 12 87 169
39 EH 22370.0656 Stainless steel 1.4305 16 20-30 19 29 34.6 14 36.7 39.5 21.8 16 155 159
40 EH 22370.0657 Stainless steel 1.4305 16 25-35 19 29 34.6 14 36.7 39.5 21.8 16 155 166
41 EH 22370.0658 Stainless steel 1.4305 16 30-40 19 29 34.6 14 36.7 39.5 21.8 16 155 174
42 EH 22370.0659 Stainless steel 1.4305 16 35-45 19 29 34.6 14 36.7 39.5 21.8 16 155 182
43 EH 22370.0660 Stainless steel 1.4305 16 40-50 19 29 34.6 14 36.7 39.5 21.8 16 155 189
44 EH 22370.0662 Stainless steel 1.4305 16 50-60 19 29 34.6 14 36.7 39.5 21.8 16 155 205
45 EH 22370.0664 Stainless steel 1.4305 16 60-70 19 29 34.6 14 36.7 39.5 21.8 16 155 220
46 EH 22370.0666 Stainless steel 1.4305 16 70-80 19 29 34.6 14 36.7 39.5 21.8 16 155 235
47 EH 22380.0592 Stainless steel 1.4542 5 0-10 5.5 17.6 23.6 6 25.7 26.2 15.9 5 24 24
48 EH 22380.0593 Stainless steel 1.4542 5 5-15 5.5 17.6 23.6 6 25.7 26.2 15.9 5 24 25
49 EH 22380.0594 Stainless steel 1.4542 5 10-20 5.5 17.6 23.6 6 25.7 26.2 15.9 5 24 26
50 EH 22380.0595 Stainless steel 1.4542 5 15-25 5.5 17.6 23.6 6 25.7 26.2 15.9 5 24 27
51 EH 22380.0596 Stainless steel 1.4542 5 20-30 5.5 17.6 23.6 6 25.7 26.2 15.9 5 24 27
52 EH 22380.0602 Stainless steel 1.4542 6 0-10 7 17.6 23.6 7 25.7 26.2 15.9 6 35 25
53 EH 22380.0603 Stainless steel 1.4542 6 5-15 7 17.6 23.6 7 25.7 26.2 15.9 6 35 26
54 EH 22380.0604 Stainless steel 1.4542 6 10-20 7 17.6 23.6 7 25.7 26.2 15.9 6 35 27
55 EH 22380.0605 Stainless steel 1.4542 6 15-25 7 17.6 23.6 7 25.7 26.2 15.9 6 35 28
56 EH 22380.0606 Stainless steel 1.4542 6 20-30 7 17.6 23.6 7 25.7 26.2 15.9 6 35 29
57 EH 22380.0607 Stainless steel 1.4542 6 25-35 7 17.6 23.6 7 25.7 26.2 15.9 6 35 30
58 EH 22380.0608 Stainless steel 1.4542 6 30-40 7 17.6 23.6 7 25.7 26.2 15.9 6 35 31
59 EH 22380.0609 Stainless steel 1.4542 6 35-45 7 17.6 23.6 7 25.7 26.2 15.9 6 35 32
60 EH 22380.0610 Stainless steel 1.4542 6 40-50 7 17.6 23.6 7 25.7 26.2 15.9 8 63 33
61 EH 22380.0614 Stainless steel 1.4542 8 10-20 9.6 23 27.6 8.2 31.2 33.1 18 8 63 57
62 EH 22380.0615 Stainless steel 1.4542 8 15-25 9.6 23 27.6 8.2 31.2 33.1 18 8 63 58
63 EH 22380.0616 Stainless steel 1.4542 8 20-30 9.6 23 27.6 8.2 31.2 33.1 18 8 63 60
64 EH 22380.0617 Stainless steel 1.4542 8 25-35 9.6 23 27.6 8.2 31.2 33.1 18 8 63 62
65 EH 22380.0618 Stainless steel 1.4542 8 30-40 9.6 23 27.6 8.2 31.2 33.1 18 8 63 64
66 EH 22380.0619 Stainless steel 1.4542 8 35-45 9.6 23 27.6 8.2 31.2 33.1 18 8 63 66
67 EH 22380.0620 Stainless steel 1.4542 8 40-50 9.6 23 27.6 8.2 31.2 33.1 18 8 63 68
68 EH 22380.0624 Stainless steel 1.4542 10 10-20 12 23 27.6 9.6 31.2 33.1 18 10 100 63
69 EH 22380.0625 Stainless steel 1.4542 10 15-25 12 23 27.6 9.6 31.2 33.1 18 10 100 66
70 EH 22380.0626 Stainless steel 1.4542 10 20-30 12 23 27.6 9.6 31.2 33.1 18 10 100 69
71 EH 22380.0627 Stainless steel 1.4542 10 25-35 12 23 27.6 9.6 31.2 33.1 18 10 100 72
72 EH 22380.0628 Stainless steel 1.4542 10 30-40 12 23 27.6 9.6 31.2 33.1 18 10 100 75
73 EH 22380.0629 Stainless steel 1.4542 10 35-45 12 23 27.6 9.6 31.2 33.1 18 10 100 78
74 EH 22380.0630 Stainless steel 1.4542 10 40-50 12 23 27.6 9.6 31.2 33.1 18 10 100 81
75 EH 22380.0632 Stainless steel 1.4542 10 50-60 12 23 27.6 9.6 31.2 33.1 18 10 100 87
76 EH 22380.0635 Stainless steel 1.4542 12 15-25 14.5 29 34.6 10.6 36.7 39.5 21.8 12 144 123
77 EH 22380.0636 Stainless steel 1.4542 12 20-30 14.5 29 34.6 10.6 36.7 39.5 21.8 12 144 127
78 EH 22380.0637 Stainless steel 1.4542 12 25-35 14.5 29 34.6 10.6 36.7 39.5 21.8 12 144 131
79 EH 22380.0638 Stainless steel 1.4542 12 30-40 14.5 29 34.6 10.6 36.7 39.5 21.8 12 144 135
80 EH 22380.0639 Stainless steel 1.4542 12 35-45 14.5 29 34.6 10.6 36.7 39.5 21.8 12 144 140
81 EH 22380.0640 Stainless steel 1.4542 12 40-50 14.5 29 34.6 10.6 36.7 39.5 21.8 12 144 144
82 EH 22380.0642 Stainless steel 1.4542 12 50-60 14.5 29 34.6 10.6 36.7 39.5 21.8 12 144 152
83 EH 22380.0644 Stainless steel 1.4542 12 60-70 14.5 29 34.6 10.6 36.7 39.5 21.8 12 144 161
84 EH 22380.0646 Stainless steel 1.4542 12 70-80 14.5 29 34.6 10.6 36.7 39.5 21.8 12 144 169
85 EH 22380.0656 Stainless steel 1.4542 16 20-30 19 29 34.6 14 36.7 39.5 21.8 16 257 159
86 EH 22380.0657 Stainless steel 1.4542 16 25-35 19 29 34.6 14 36.7 39.5 21.8 16 257 166
87 EH 22380.0658 Stainless steel 1.4542 16 30-40 19 29 34.6 14 36.7 39.5 21.8 16 257 174
88 EH 22380.0659 Stainless steel 1.4542 16 35-45 19 29 34.6 14 36.7 39.5 21.8 16 257 182
89 EH 22380.0660 Stainless steel 1.4542 16 40-50 19 29 34.6 14 36.7 39.5 21.8 16 257 189
90 EH 22380.0662 Stainless steel 1.4542 16 50-60 19 29 34.6 14 36.7 39.5 21.8 16 257 205
91 EH 22380.0664 Stainless steel 1.4542 16 60-70 19 29 34.6 14 36.7 39.5 21.8 16 257 220
92 EH 22380.0666 Stainless steel 1.4542 16 70-80 19 29 34.6 14 36.7 39.5 21.8 16 257 235
Reference number
Finish
d1 (mm)
l1 (mm)
d2 (mm)
d3 (mm)
d4 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
Location hole H11 (mm)
Shearing resistance, double min. (kN)
g (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG