1

EH 22270. Shaft-end washers

Manufacturer HALDER-Standard Parts
Description EH 22270.0016 Shaft-end washers
Reference number EH 22270.0016
Material free cutting steel, unhardened, bright
Mass 3.6 g
Product selection
Selector Reference number Finish D1 (mm) D2 (mm) S (mm) G (g)
1 EH 22270.0016 Steel 16 4.5 3 3.6
2 EH 22270.0020 Steel 20 4.5 3 6.1
3 EH 22270.0022 Steel 22 5.5 3.5 8.1
4 EH 22270.0025 Steel 25 5.5 3.5 11
5 EH 22270.0028 Steel 28 5.5 3.5 14
6 EH 22270.0032 Steel 32 6.6 4 22
7 EH 22270.0036 Steel 36 6.6 4 28
8 EH 22270.0040 Steel 40 6.6 5 44
9 EH 22270.0045 Steel 45 6.6 6 66
10 EH 22270.0052 Steel 52 6.6 6 91
11 EH 22270.0116 Stainless Steel 16 4.5 3 3.6
12 EH 22270.0120 Stainless Steel 20 4.5 3 6.1
13 EH 22270.0122 Stainless Steel 22 5.5 3.5 8.1
14 EH 22270.0125 Stainless Steel 25 5.5 3.5 11
15 EH 22270.0128 Stainless Steel 28 5.5 3.5 14
16 EH 22270.0132 Stainless Steel 32 6.6 4 22
17 EH 22270.0136 Stainless Steel 36 6.6 4 28
18 EH 22270.0140 Stainless Steel 40 6.6 5 44
19 EH 22270.0145 Stainless Steel 45 6.6 6 66
20 EH 22270.0152 Stainless Steel 52 6.6 6 91
Reference number
Finish
D1 (mm)
D2 (mm)
S (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG