1

EH 22260. Clamping catches, with clamping lever, adjustable, pitch opposite to bearing surface

Manufacturer HALDER-Standard Parts
Description EH 22260.0250 Clamping catches, with clamping lever, adjustable, pitch opposite to bearing surface
Reference number EH 22260.0250
Material Body: steel, case-hardened, blackened, Ball knob: DIN 319 plastic, black, Screw: steel, nitrided
Mass 310 g
Product selection
Selector Reference number Finish G (g)
1 EH 22260.0250 Steel 310
2 EH 22260.0251 Stainless Steel 310
Reference number
Finish
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page