1

EH 22260. Door catches, locking by turning to the right

Manufacturer HALDER-Standard Parts
Description EH 22260.0008 Door catches, locking by turning to the right
Reference number EH 22260.0008
Material Dry powdered metal
Mass 40 g
Product selection
Selector Reference number D1 (mm) D2 H8 (mm) D3 (mm) B1 (mm) B2 (mm) B3 (mm) b4 (mm) G (g)
1 EH 22260.0008 35 8 18 15 7 3 7 40
2 EH 22260.0010 35 10 18 15 7 3 7 40
3 EH 22260.0012 65 12 23 20 10 5 7.2 135
4 EH 22260.0016 80 16 27 24 12 6 8.8 225
Reference number
D1 (mm)
D2 H8 (mm)
D3 (mm)
B1 (mm)
B2 (mm)
B3 (mm)
b4 (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page