1

EH 22150. Lateral Plungers, with thread, with seal

Manufacturer HALDER-Standard Parts
Description EH 22150.0410 Lateral Plungers, with thread, with seal
Reference number EH 22150.0410
Material Body: steel, yellow chromed, seal: CR
Mass 3.8 g
Product selection
Selector Reference number Finish D1 L1 -1,5 (mm) Spring load F max. (N) D2 (mm) L2 (mm) S ± (mm) G (g)
1 EH 22150.0410 steel pin M12 11.8 20 5 6 0.8 3.8
2 EH 22150.0411 steel pin M12 11.8 50 5 6 0.8 4.1
13 EH 22150.0412 steel pin M12 11.8 100 5 6 0.8 4.1
21 EH 22150.0414 steel pin M12 19.5 20 5 6 0.8 5.8
22 EH 22150.0415 steel pin M12 19.5 50 5 6 0.8 6.2
23 EH 22150.0416 steel pin M12 19.5 100 5 6 0.8 6.6
24 EH 22150.0418 steel pin M12 27.2 20 5 6 0.8 7.8
25 EH 22150.0419 steel pin M12 27.2 50 5 6 0.8 8
26 EH 22150.0420 steel pin M12 27.2 100 5 6 0.8 8.8
27 EH 22150.0430 steel pin M12 11.8 40 6 10 1 4.7
3 EH 22150.0431 steel pin M12 11.8 75 6 10 1 4.9
4 EH 22150.0432 steel pin M12 11.8 150 6 10 1 5.1
5 EH 22150.0434 steel pin M12 19.5 40 6 10 1 6.6
6 EH 22150.0435 steel pin M12 19.5 75 6 10 1 7
7 EH 22150.0436 steel pin M12 19.5 150 6 10 1 7.4
8 EH 22150.0438 steel pin M12 27.2 40 6 10 1 8.3
9 EH 22150.0439 steel pin M12 27.2 75 6 10 1 8.9
10 EH 22150.0440 steel pin M12 27.2 150 6 10 1 9.6
11 EH 22150.0450 steel pin M18 x 1.5 15.5 100 10 16 1.6 19.4
12 EH 22150.0451 steel pin M18 x 1.5 15.5 200 10 16 1.6 20.1
14 EH 22150.0452 steel pin M18 x 1.5 15.5 300 10 16 1.6 20.7
15 EH 22150.0454 steel pin M18 x 1.5 29.2 100 10 16 1.6 27.6
16 EH 22150.0455 steel pin M18 x 1.5 29.2 200 10 16 1.6 28.8
17 EH 22150.0456 steel pin M18 x 1.5 29.2 300 10 16 1.6 29.9
18 EH 22150.0458 steel pin M18 x 1.5 42.8 100 10 16 1.6 35.6
19 EH 22150.0459 steel pin M18 x 1.5 42.8 200 10 16 1.6 37.6
20 EH 22150.0460 steel pin M18 x 1.5 42.8 300 10 16 1.6 39.2
28 EH 22150.0470 thermoplastic pin M12 11.8 20 5 6 0.8 2.5
29 EH 22150.0473 thermoplastic pin M12 19.5 40 5 10 0.8 2.6
30 EH 22150.0475 thermoplastic pin M12 27.2 20 5 6 0.8 4.4
31 EH 22150.0480 thermoplastic pin M12 11.8 40 6 10 1 4.5
32 EH 22150.0483 thermoplastic pin M12 19.5 20 6 6 1 6.1
33 EH 22150.0485 thermoplastic pin M12 27.2 40 6 10 1 6.3
34 EH 22150.0490 thermoplastic pin M18 x 1.5 15.5 100 10 16 1.6 11.7
35 EH 22150.0493 thermoplastic pin M18 x 1.5 29.2 100 10 16 1.6 19.8
36 EH 22150.0495 thermoplastic pin M18 x 1.5 42.8 100 10 16 1.6 27.9
Reference number
Finish
D1
L1 -1,5 (mm)
Spring load F max. (N)
D2 (mm)
L2 (mm)
S ± (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page