1

EH 22150. Lateral Plungers, smooth, without seal

Manufacturer HALDER-Standard Parts
Description EH 22150.0010 Lateral Plungers, smooth, without seal
Reference number EH 22150.0010
Material Body: aluminium, silver passivated
Mass 0.6 g
Product selection
Selector Reference number Finish D1 (mm) D2 (mm) Spring load F max. (N) L1 -1 (mm) L2 (mm) S ± (mm) G (g)
1 EH 22150.0010 steel pin 6 3 10 7 4 0.5 0.6
2 EH 22150.0011 steel pin 6 3 20 7 4 0.5 0.6
8 EH 22150.0012 steel pin 6 3 40 7 4 0.5 0.6
9 EH 22150.0020 steel pin 10 5 20 11 6.7 0.8 2.6
10 EH 22150.0021 steel pin 10 5 50 11 6.7 0.8 2.9
11 EH 22150.0022 steel pin 10 5 100 11 6.7 0.8 3.1
12 EH 22150.0025 steel pin 10 6 40 11 10.7 1 3.6
13 EH 22150.0026 steel pin 10 6 75 11 10.7 1 3.6
14 EH 22150.0027 steel pin 10 6 150 11 10.7 1 3.9
15 EH 22150.0030 steel pin 12 8 50 13 13.9 1.3 6.8
3 EH 22150.0031 steel pin 12 8 100 13 13.9 1.3 7.3
4 EH 22150.0032 steel pin 12 8 200 13 13.9 1.3 7.4
5 EH 22150.0040 steel pin 16 10 100 17 16.7 1.6 15
6 EH 22150.0041 steel pin 16 10 200 17 16.7 1.6 15.4
7 EH 22150.0042 steel pin 16 10 300 17 16.7 1.6 16.2
16 EH 22150.0050 thermoplastic pin 6 3 10 7 4 0.5 0.3
17 EH 22150.0060 thermoplastic pin 10 5 20 11 11 0.8 1.3
18 EH 22150.0062 thermoplastic pin 10 6 40 11 11 1 1.4
19 EH 22150.0070 thermoplastic pin 12 8 50 13 13 1.3 2.9
20 EH 22150.0080 thermoplastic pin 16 10 100 17 17 1.6 6.6
Reference number
Finish
D1 (mm)
D2 (mm)
Spring load F max. (N)
L1 -1 (mm)
L2 (mm)
S ± (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG