1

EH 22150. Lateral Plungers, with plastic spring and pin

Manufacturer HALDER-Standard Parts
Description EH 22150. Lateral Plungers, with plastic spring and pin
Part number EH 22150.0200
Material Spring: Plastic; Pin: Steel, case-hardened, blackened
Mass 0.54 g
Product selection
Selector Reference number Type d1 (mm) d2 (mm) Spring load F max. (N) l1 -1 (mm) l2 +/-0.5 (mm) Stroke s / x (mm) Location hole D H8 (mm) Temperature (°C) Mass (g)
1 EH 22150.0200 Pin: Steel/light spring load 6 3 10 7 3.7 0.4 5.9 100 0.54
2 EH 22150.0202 Pin: Steel/light spring load 8 4 15 9 5.2 0.6 7.9 100 1.2
3 EH 22150.0204 Pin: Steel/light spring load 10 5 30 9 7.3 0.8 9.9 100 2.1
4 EH 22150.0207 Pin: Steel/light spring load 10 6 20 9 10.3 1 9.9 100 2.9
5 EH 22150.0201 Pin: Steel/standard spring load 6 3 20 7 3.7 0.4 5.9 100 0.52
6 EH 22150.0203 Pin: Steel/standard spring load 8 4 30 9 5.2 0.6 7.9 100 1.2
7 EH 22150.0205 Pin: Steel/standard spring load 10 5 60 9 7.3 0.8 9.9 100 2.1
8 EH 22150.0208 Pin: Steel/standard spring load 10 6 30 9 10.3 1 9.9 100 2.9
9 EH 22150.0211 Pin: Steel/standard spring load 12 8 50 13 13.3 1.2 11.9 100 6.8
10 EH 22150.0213 Pin: Steel/standard spring load 16 10 80 16 16.9 1.6 15.9 100 15
11 EH 22150.0206 Pin: Steel/heavy spring load 10 5 90 9 7.3 0.8 9.9 100 2.1
12 EH 22150.0209 Pin: Steel/heavy spring load 10 6 60 9 10.3 1 9.9 100 2.9
13 EH 22150.0212 Pin: Steel/heavy spring load 12 8 100 13 13.3 1.2 11.9 100 6.8
14 EH 22150.0214 Pin: Steel/heavy spring load 16 10 160 16 16.9 1.6 15.9 100 15
15 EH 22150.0215 Pin: Stainless steel/light spring load 6 3 10 7 3.7 0.4 5.9 100 0.52
16 EH 22150.0217 Pin: Stainless steel/light spring load 8 4 15 9 5.2 0.6 7.9 100 1.2
17 EH 22150.0219 Pin: Stainless steel/light spring load 10 5 30 9 7.3 0.8 9.9 100 2.1
18 EH 22150.0222 Pin: Stainless steel/light spring load 10 6 20 9 10.3 1 9.9 100 2.9
19 EH 22150.0216 Pin: Stainless steel/standard spring load 6 3 20 7 3.7 0.4 5.9 100 0.51
20 EH 22150.0218 Pin: Stainless steel/standard spring load 8 4 30 9 5.2 0.6 7.9 100 1.2
21 EH 22150.0220 Pin: Stainless steel/standard spring load 10 5 60 9 7.3 0.8 9.9 100 2.1
22 EH 22150.0223 Pin: Stainless steel/standard spring load 10 6 30 9 10.3 1 9.9 100 2.9
23 EH 22150.0226 Pin: Stainless steel/standard spring load 12 8 50 13 13.3 1.2 11.9 100 6.8
24 EH 22150.0228 Pin: Stainless steel/standard spring load 16 10 80 16 16.9 1.6 15.9 100 15
25 EH 22150.0221 Pin: Stainless steel/heavy spring load 10 5 90 9 7.3 0.8 9.9 100 2.1
26 EH 22150.0224 Pin: Stainless steel/heavy spring load 10 6 60 9 10.3 1 9.9 100 2.9
27 EH 22150.0227 Pin: Stainless steel/heavy spring load 12 8 100 13 13.2 1.2 11.9 100 6.8
28 EH 22150.0229 Pin: Stainless steel/heavy spring load 16 10 160 16 16.6 1.6 15.9 100 15
29 EH 22150.0230 Pin: Thermoplast/light spring load 6 3 10 7 3.7 0.4 5.9 80 0.26
30 EH 22150.0232 Pin: Thermoplast/light spring load 8 4 15 9 5.2 0.6 7.9 80 0.61
31 EH 22150.0234 Pin: Thermoplast/light spring load 10 5 30 9 7.3 0.8 9.9 80 0.99
32 EH 22150.0237 Pin: Thermoplast/light spring load 10 6 20 9 10.3 1 9.9 80 1.1
33 EH 22150.0231 Pin: Thermoplast/standard spring load 6 3 20 7 3.7 0.4 5.9 80 0.27
34 EH 22150.0233 Pin: Thermoplast/standard spring load 8 4 30 9 5.2 0.6 7.9 80 0.59
35 EH 22150.0235 Pin: Thermoplast/standard spring load 10 5 60 9 7.3 0.8 9.9 80 0.95
36 EH 22150.0238 Pin: Thermoplast/standard spring load 10 6 30 9 10.3 1 9.9 80 1
37 EH 22150.0240 Pin: Thermoplast/standard spring load 12 8 50 13 13.3 1.2 11.9 80 0.23
38 EH 22150.0242 Pin: Thermoplast/standard spring load 16 10 80 16 16.9 1.6 15.9 80 0.49
39 EH 22150.0236 Pin: Thermoplast/heavy spring load 10 5 90 9 7.3 0.8 9.9 80 0.97
40 EH 22150.0239 Pin: Thermoplast/heavy spring load 10 6 60 9 10.3 1 9.9 80 0.11
41 EH 22150.0241 Pin: Thermoplast/heavy spring load 12 8 100 13 13.3 1.2 11.9 80 0.23
42 EH 22150.0243 Pin: Thermoplast/heavy spring load 16 10 160 16 16.9 1.6 15.9 80 0.51
Reference number
Type
d1 (mm)
d2 (mm)
Spring load F max. (N)
l1 -1 (mm)
l2 +/-0.5 (mm)
Stroke s / x (mm)
Location hole D H8 (mm)
Temperature (°C)
Mass (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG