1

EH 22140. Lateral Spring Plungers, ball from ball-bearing steel, increased spring load, on both sides

Manufacturer HALDER-Standard Parts
Description EH 22140.0616 Lateral Spring Plungers
Reference number EH 22140.0616
Material Body: free cutting steel, blackened, Spring: stainless steel, plastic (PU)
Mass 20 g
Product selection
Selector Reference number D1 (mm) D2 (mm) L1 (mm) L2 (mm) L3 (mm) B (mm) S (mm) Location hole H8 (mm) Spring load F1 (N) Spring load F2 (N) max. C (°) G (g)
1 EH 22140.0616 16 5.5 35 7 11 7.5 1.5 16 36 190 -40/+80 20
2 EH 22140.0618 18 6.5 40 8 12 8.5 1.8 18 38 270 -40/+80 27
3 EH 22140.0622 22 8 45 9 15 10.5 2.5 22 40 410 -40/+80 43
Reference number
D1 (mm)
D2 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
B (mm)
S (mm)
Location hole H8 (mm)
Spring load F1 (N)
Spring load F2 (N)
max. C (°)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page