1

EH 22130. Precision Index Plungers, with tapered pin, with locking

Manufacturer HALDER-Standard Parts
Description EH 22130.0160 Precision Index Plungers, with tapered pin, with locking
Reference number EH 22130.0160
Material Pin: case-hardened steel, case-hardened, blackened, ground, Ball grip: thermoplastic, greyish black
Mass 67 g
Product selection
Selector Reference number D1 (mm) D2 (mm) D3 n6 (mm) D4 (mm) L1 min. (mm) L2 (mm) L3 (mm) L4 (mm) L5 (mm) L6 (mm) Spring load F1 (N) Spring load F2 (N) G (g)
1 EH 22130.0160 10 19 16 25 6 2.5 31 13 25 32.5 19 29 67
2 EH 22130.0162 12 23 20 32 6 3 35 13 33 40.5 22 35 127
3 EH 22130.0166 16 28 25 40 6 3 42 13 41.5 49 30 50 221
4 EH 22130.0170 20 33 30 40 6 3 50 13 41.5 49 46 63 350
5 EH 22130.0175 25 42 38 50 6 3 60 13 51 58.5 39 73 655
Reference number
D1 (mm)
D2 (mm)
D3 n6 (mm)
D4 (mm)
L1 min. (mm)
L2 (mm)
L3 (mm)
L4 (mm)
L5 (mm)
L6 (mm)
Spring load F1 (N)
Spring load F2 (N)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page