1

EH 22121. Index Bolts, simple finish

Manufacturer HALDER-Standard Parts
Description EH 22121.0105 Index Bolts, simple finish
Reference number EH 22121.0105
Material Body: Free cutting steel, zinc-plated, Locking pin: Steel, galvanized, Lock nut: Steel, galvanized
Mass 6 g
Product selection
Selector Reference number d1 (mm) d2 d3 (mm) l1 (mm) l2 (mm) l3 (mm) l4 (mm) l5 (mm) s (mm) WS (mm) Spring load F1 (N) Spring load F2 (N) Tightening torque max. (N.m) G (g)
1 EH 22121.0105 4 M 6 2.3 41.5 20 17 12 15.5 9.5 6 3 10 1.6 6
2 EH 22121.0110 5 M 8 3 54 27 24 15 19.2 12 8 3.5 13.5 4.5 14
3 EH 22121.0115 6 M 10 3.5 65 33.5 30 17.5 22.9 14 10 4 16 10 26
4 EH 22121.0120 8 M 12 4.7 73 31.8 28 22.2 31.2 19 12 4 22 13 55
5 EH 22121.0125 10 M 16 4.7 102.5 50.5 44.5 27 32.7 25 16 4 23 42 103
Reference number
d1 (mm)
d2
d3 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
s (mm)
WS (mm)
Spring load F1 (N)
Spring load F2 (N)
Tightening torque max. (N.m)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page