1

EH 22120. Index Plungers, with mounting flange, without locking

Manufacturer HALDER-Standard Parts
Description EH 22120.0926 Index Plungers, with mounting flange, without locking
Reference number EH 22120.0926
Material Flange: zink die-cast, galvanized, Locking pin: steel, hardened
Mass 26 g
Product selection
Selector Reference number Finish D1 -0.02/-0.04 (mm) L2 min. (mm) B1 (mm) B2 (mm) D2 -0.02/-0.1 (mm) D3 (mm) D4 (mm) D5 (mm) K (mm) L1 (mm) L3 -0.15 (mm) L4 (mm) S (mm) Spring load F1 (N) Spring load F2 (N) G (g)
1 EH 22120.0926 Steel 6 6 40 18 10 25 4.3 8.3 30 37 2.5 4.5 6 8.5 22 26
2 EH 22120.0927 Steel 6 14 40 18 10 25 4.3 8.3 30 45 2.5 4.5 6 8.5 22 38
3 EH 22120.0928 Steel 8 8 46 20 12 31 5.3 10.4 34 44 2.5 5.5 8 15.5 28 59
4 EH 22120.0929 Steel 8 18 46 20 12 31 5.3 10.4 34 54 2.5 5.5 8 15.5 28 63
5 EH 22120.0966 Stainless Steel 6 6 40 18 10 25 4.3 8.3 30 37 2.5 4.5 6 8.5 22 26
6 EH 22120.0967 Stainless Steel 6 14 40 18 10 25 4.3 8.3 30 45 2.5 4.5 6 8.5 22 38
7 EH 22120.0968 Stainless Steel 8 8 46 20 12 31 5.3 10.4 34 44 2.5 5.5 8 15.5 28 59
8 EH 22120.0969 Stainless Steel 8 18 46 20 12 31 5.3 10.4 34 54 2.5 5.5 8 15.5 28 63
Reference number
Finish
D1 -0.02/-0.04 (mm)
L2 min. (mm)
B1 (mm)
B2 (mm)
D2 -0.02/-0.1 (mm)
D3 (mm)
D4 (mm)
D5 (mm)
K (mm)
L1 (mm)
L3 -0.15 (mm)
L4 (mm)
S (mm)
Spring load F1 (N)
Spring load F2 (N)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG