1

EH 22120. Index Plungers, simple finish, with pull-ring, no locking

Manufacturer HALDER-Standard Parts
Description EH 22120.0723 Index Plungers, simple finish, with pull-ring, no locking
Reference number EH 22120.0723
Material Body: Steel, galvanized, Locking pin: Stainless steel 1.4305, Pull-ring: Stainless steel 1.4310, Lock nut: Steel, galvanized
Mass 3.2 g
Product selection
Selector Reference number Finish D1 (mm) D2 D3 (mm) E (mm) L1 (mm) L4 = S min. (mm) L5 (mm) L6 (mm) L8 (mm) SW (mm) Spring load F1 (N) Spring load F2 (N) G (g)
1 EH 22120.0723 Steel 3 M6 14 6.9 30.5 3.5 12 4.5 10 6 3 12 3.2
2 EH 22120.0724 Steel 4 M6 14 6.9 34.5 4 12 4.5 10 6 3 12 4
3 EH 22120.0725 Steel 5 M8 18 9.2 45 5 16 6 13.5 8 5 24 8.4
4 EH 22120.0726 Steel 6 M10 24 11.5 57.5 6 20 7.5 17 10 5 21 17
5 EH 22120.0728 Steel 8 M12 30 13.8 71 8 24 9 20.5 12 6 22 30
6 EH 22120.0773 Stainless Steel 3 M6 14 6.9 30.5 3.5 12 4.5 10 6 3 12 3.2
7 EH 22120.0774 Stainless Steel 4 M6 14 6.9 34.5 4 12 4.5 10 6 3 12 4
8 EH 22120.0775 Stainless Steel 5 M8 18 9.2 45 5 16 6 13.5 8 5 24 8.4
9 EH 22120.0776 Stainless Steel 6 M10 24 11.5 57.5 6 20 7.5 17 10 5 21 17
10 EH 22120.0778 Stainless Steel 8 M12 30 13.8 71 8 24 9 20.5 12 6 22 30
Reference number
Finish
D1 (mm)
D2
D3 (mm)
E (mm)
L1 (mm)
L4 = S min. (mm)
L5 (mm)
L6 (mm)
L8 (mm)
SW (mm)
Spring load F1 (N)
Spring load F2 (N)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page