1

EH 22120. Lock nuts for index bolts, ISO 4035

Manufacturer HALDER-Standard Parts
Description EH 22120.0706 lock nuts for index bolts, simple finish
Part number EH 22120.0706
Material Steel
Mass 5.3 g
Product selection
Selector Reference number Finish D2 G (g)
1 EH 22120.0706 Steel M10 5.3
2 EH 22120.0708 Steel M12 7.6
3 EH 22120.0710 Steel M16 18
4 EH 22120.0716 Stainless Steel M10 5.3
5 EH 22120.0718 Stainless Steel M12 7.6
6 EH 22120.0720 Stainless Steel M16 18
Reference number
Finish
D2
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG