1

EH 22120. Mounting Blocks for index bolts and index plungers, mounting hole parallel to index bolt and index plunger

Manufacturer HALDER-Standard Parts
Description EH 22120.0345 Mounting Blocks for index bolts and index plungers, mounting hole parallel to index bolt and index plunger
Reference number EH 22120.0345
Material Steel, blackened, threaded pin with brass bolt
Mass 43 g
Product selection
Selector Reference number Finish D1 D2 (mm) D3 D4 (mm) K ±0.1 (mm) L1 (mm) L2 (mm) L3 (mm) S (mm) G (g)
1 EH 22120.0345 Steel M12x1,5 32 M5 4.5 21 22 26.5 9 12 43
2 EH 22120.0346 Steel M16x1,5 46 M8 5.5 32 33 38 13 15 122
3 EH 22120.0350 Steel M20x1,5 46 M8 5.5 32 33 38 13 15 109
4 EH 22120.0545 Stainless Steel M12x1,5 32 M5 4.5 21 22 26.5 9 12 43
5 EH 22120.0546 Stainless Steel M16x1,5 46 M8 5.5 32 33 38 13 15 122
6 EH 22120.0550 Stainless Steel M20x1,5 46 M8 5.5 32 33 38 13 15 109
Reference number
Finish
D1
D2 (mm)
D3
D4 (mm)
K ±0.1 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
S (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG