1

EH 22120. Lock nut ISO 8675 (DIN 439)

Manufacturer HALDER-Standard Parts
Description EH 22120.0115 Lock Nuts
Part number EH 22120.0115
Material Steel
Mass 6 g
Product selection
Selector Reference number Finish D2 G (g)
1 EH 22120.0115 Steel M10x1,0 6
2 EH 22120.0116 Steel M12x1,5 8
3 EH 22120.0118 Steel M16x1,5 17
4 EH 22120.0120 Steel M20x1,5 32
5 EH 22120.0515 Stainless Steel M10x1,0 6
6 EH 22120.0516 Stainless Steel M12x1,5 8
7 EH 22120.0518 Stainless Steel M16x1,5 17
8 EH 22120.0520 Stainless Steel M20x1,5 32
Reference number
Finish
D2
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page