1

EH 22120. Index Plungers, fully threaded body, with knob

Manufacturer HALDER-Standard Parts
Description EH 22120.0045 Index Plungers, fully threaded body, with knob
Reference number EH 22120.0045
Material Body: free cutting steel, blackened
Mass 16 g
Product selection
Selector Reference number Finish D1 -0.02/-0.04 (mm) D2 D3 (mm) L1 (mm) L2 min. (mm) L3 (mm) Spring load F1 (N) Spring load F2 (N) G (g)
1 EH 22120.0045 Steel 5 M10x1,0 21 45 5 22 6 14 16
2 EH 22120.0046 Steel 6 M12x1,5 25 54.5 6 26 5.5 13 26
3 EH 22120.0048 Steel 8 M16x1,5 31 69 8 34 11.5 28 60
4 EH 22120.0050 Steel 10 M20x1,5 31 80 10 41 23 54 102
5 EH 22120.0445 Stainless Steel 5 M10x1,0 21 45 5 22 6 14 16
6 EH 22120.0446 Stainless Steel 6 M12x1,5 25 54.5 6 26 5.5 13 26
7 EH 22120.0448 Stainless Steel 8 M16x1,5 31 69 8 34 11.5 28 60
8 EH 22120.0450 Stainless Steel 10 M20x1,5 31 80 10 41 23 54 102
Reference number
Finish
D1 -0.02/-0.04 (mm)
D2
D3 (mm)
L1 (mm)
L2 min. (mm)
L3 (mm)
Spring load F1 (N)
Spring load F2 (N)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG