1

EH 22120. Lock nuts ISO 4035

Manufacturer HALDER-Standard Parts
Description EH 22120. Lock nuts ISO 4035
Reference number EH 22120.0704
Material Steel, galvanized
Mass 1.3 g
Product selection
Selector Reference number d2 G (g)
1 EH 22120.0704 M 6 1.3
2 EH 22120.0705 M 8 2.8
3 EH 22120.0706 M 10 5.3
4 EH 22120.0708 M 12 7.6
5 EH 22120.0710 M 16 18
Reference number
d2
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG