1

EH 22120. Index Plungers, fully threaded body, stainless steel

Manufacturer HALDER-Standard Parts
Description EH 22120. Index Plungers, fully threaded body, stainless steel
Part number EH 22120.0475
Material Body: Stainless steel 1.4305, Locking pin: Stainless steel 1.4305, nickel-plated, Knob: Stainless steel 1.4305 Not removable
Mass 37 g
Product selection
Selector Reference number D1 -0.02/-0.04 (mm) D2 D3 (mm) L1 (mm) L2 min. L3 (mm) Spring load F1 (N) Spring load F2 (N) G (g)
5 EH 22120.0475 5 M10x1,0 21 45 5 22 6 14 37
6 EH 22120.0476 6 M12x1,5 25 54.5 6 26 5.5 13 62
7 EH 22120.0478 8 M16x1,5 31 69 8 34 11.5 28 124
8 EH 22120.0480 10 M20x1,5 31 80 10 41 23 54 165
Reference number
D1 -0.02/-0.04 (mm)
D2
D3 (mm)
L1 (mm)
L2 min.
L3 (mm)
Spring load F1 (N)
Spring load F2 (N)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page