1

EH 22100. Spring Bodies, round

Manufacturer HALDER-Standard Parts
Description EH 22100.0012 Spring Bodies, body from steel, round
Reference number EH 22100.0012
Material Body: Steel, nickel-plated, Spring: Stainless steel 1.4310
Mass 0.13 g
Product selection
Selector Reference number Finish D1 ±0,05 (mm) L0 (mm) L3 (mm) L F1 (mm) L F2 (mm) Spring load F1 (N) Spring load F2 (N) R (N/mm) G (g)
1 EH 22100.0012 body from steel, round (picture 1) 2.2 16 7.8 12 10.5 2.2 3 0.53 0.13
2 EH 22100.0016 body from steel, round (picture 1) 2.6 8 3.8 6.5 5.2 1.1 2 0.7 0.08
3 EH 22100.0022 body from steel, round (picture 1) 3 12 6 9 8.7 6.2 6.8 2 0.3
4 EH 22100.0024 body from steel, round (picture 1) 3 16 8.5 13 10.7 4.8 8.4 1.6 0.33
5 EH 22100.0034 body from steel, round (picture 1) 3.4 12 6 9 7.8 5 7 1.69 0.2
6 EH 22100.0036 body from steel, round (picture 1) 3.4 15 7.3 12 8.2 5.9 13.3 1.95 0.25
7 EH 22100.0042 body from steel, round (picture 1) 4 14 8 12 9 12.2 12.3 2.45 0.41
8 EH 22100.0052 body from steel, round (picture 1) 5 16 8 13 10.4 8 15 2.7 0.56
9 EH 22100.0124 body from stainless steel, round (picture 1) 3 16 8 13 10.6 4.8 8.6 1.6 0.28
10 EH 22100.0137 body from stainless steel, round (picture 1) 3.6 18 9 15 11.5 2.2 14.5 2.24 0.55
11 EH 22100.0144 body from stainless steel, round (picture 1) 4 16 7.5 13 11.4 8 12.3 2.7 0.54
Reference number
Finish
D1 ±0,05 (mm)
L0 (mm)
L3 (mm)
L F1 (mm)
L F2 (mm)
Spring load F1 (N)
Spring load F2 (N)
R (N/mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG