1

EH 22070. Spring Plungers, smooth

Manufacturer HALDER-Standard Parts
Description EH 22070.0010 Spring Plungers
Reference number EH 22070.0006
Material Body: free cutting steel, blackened
Mass 4 g
Product selection
Selector Reference number D1 0/-0,05 (mm) D2 (mm) D3 (mm) L1 (mm) L2 (mm) L3 (mm) S Spring-range (mm) Spring load F1 (N) Spring load F2 (N) G (g)
1 EH 22070.0006 6 2.7 8 20 3.2 6 3.5 10 22 4
2 EH 22070.0008 8 3.9 10 24 3.2 8 4.5 30 88 8
3 EH 22070.0010 10 5.9 13 30 4 10 5.5 42 110 14
4 EH 22070.0012 12 7.9 16 36 5 12 6.5 50 130 26
Reference number
D1 0/-0,05 (mm)
D2 (mm)
D3 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
S Spring-range (mm)
Spring load F1 (N)
Spring load F2 (N)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page