1

EH 1912. Base Plates, semi-finished

Manufacturer HALDER-Standard Parts
Description EH 1912.210 Base Plate, semi-finished
Reference number EH 1912.210
Material case-iron
Mass 45 kg
Product selection
Selector Reference number B1 x L1 H +0.3 (mm) G (kg)
1 EH 1912.210 400 x 400 40.1 45
2 EH 1912.310 400 x 500 40.1 57
3 EH 1912.410 500 x 500 40.2 71
4 EH 1912.510 500 x 630 50.2 112
5 EH 1912.610 630 x 630 50.2 141
Reference number
B1 x L1
H +0.3 (mm)
G (kg)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page