1

EH 1907. Clamping Angles, AL semi-finished

Manufacturer HALDER-Standard Parts
Description EH 1907.010 Clamping Angles, AL semi-finished
Reference number EH 1907.010
Material light metal, with steel cores
Mass 21.5 kg
Product selection
Selector Reference number B1 x L1 L2 (mm) H1 (mm) H (mm) A (mm) B2 (mm) L3 (mm) L4 (mm) S +1 (mm) N Y (mm) Al (kg) GG (kg)
1 EH 1907.010 250x320 0 320 380 120 100 - 10 61 4 10 21.5 21.5
2 EH 1907.210 400x400 0 400 475 150 150 - 150 81 4 12 54 54
3 EH 1907.310 400x400 500 400 475 150 150 - 150 81 4 12 62 62
4 EH 1907.410 500x500 0 500 595 200 200 - 200 101 6 12 102 102
5 EH 1907.510 500x500 630 500 595 200 200 - 200 101 6 12 117 117
6 EH 1907.610 630x630 0 630 725 200 200 - 200 131 6 16 140 140
7 EH 1907.810 800x800 0 800 910 300 300 100 300 151 8 16 267 267
Reference number
B1 x L1
L2 (mm)
H1 (mm)
H (mm)
A (mm)
B2 (mm)
L3 (mm)
L4 (mm)
S +1 (mm)
N
Y (mm)
Al (kg)
GG (kg)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page