1

EH 22400. Socket Pins, with spring-loaded balls

Manufacturer HALDER-Aviation Products
Description EH 22400.0062 Socket Pins, with spring-loaded balls
Reference number EH 22400.0062
Material Pin part: Stainlees steel 1.4305
Product selection
Selector Reference number D1 (mm) L1 (mm) D2 (mm) D3 (mm) D4 (mm) L2 (mm) L3 (mm) L4 (mm) Location Hole H11 (mm) Shearing resistance, double (kN) Tensile force not lubricated N max. (N) G (g)
1 EH 22400.0062 6 10 6.5 38 17.3 5 27 10.8 6 22 8 19
2 EH 22400.0064 6 15 6.5 38 17.3 5 27 10.8 6 22 8 20
3 EH 22400.0095 8 50 8.7 38 17.3 6.3 28.6 10.8 8 40 15 39
4 EH 22400.0104 10 15 12 38 17.3 8.7 28.6 10.8 10 62 30 48
5 EH 22400.0106 10 20 12 38 17.3 8.7 28.6 10.8 10 62 30 51
6 EH 22400.0108 10 25 12 38 17.3 8.7 28.6 10.8 10 62 30 54
7 EH 22400.0110 10 30 12 38 17.3 8.7 28.6 10.8 10 62 30 57
8 EH 22400.0115 10 50 12 38 17.3 8.7 28.6 10.8 10 62 30 70
9 EH 22400.0122 12 20 14.5 38 17.3 9.5 28.6 10.8 12 90 32 61
10 EH 22400.0124 12 30 14.5 38 17.3 9.5 28.6 10.8 12 90 32 69
11 EH 22400.0126 12 40 14.5 38 17.3 9.5 28.6 10.8 12 90 32 78
12 EH 22400.0128 12 50 14.5 38 17.3 9.5 28.6 10.8 12 90 32 87
13 EH 22400.0066 6 20 6.5 38 17.3 5 27 10.8 6 22 8 22
14 EH 22400.0068 6 25 6.5 38 17.3 5 27 10.8 6 22 8 23
15 EH 22400.0070 6 30 6.5 38 17.3 5 27 10.8 6 22 8 24
16 EH 22400.0075 6 50 6.5 38 17.3 5 27 10.8 6 22 8 28
17 EH 22400.0084 8 15 8.7 38 17.3 6.3 28.6 10.8 8 40 15 25
18 EH 22400.0086 8 20 8.7 38 17.3 6.3 28.6 10.8 8 40 15 27
19 EH 22400.0088 8 25 8.7 38 17.3 6.3 28.6 10.8 8 40 15 29
20 EH 22400.0090 8 30 8.7 38 17.3 6.3 28.6 10.8 8 40 15 31
Reference number
D1 (mm)
L1 (mm)
D2 (mm)
D3 (mm)
D4 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
Location Hole H11 (mm)
Shearing resistance, double (kN)
Tensile force not lubricated N max. (N)
G (g)
Documentation
Contact the supplier
HALDER-Aviation Products Aviation Products
Erwin Halder KG