1

EH 22340./ EH 22350. Ball Lock Pins, self-locking, with L-Handle

Manufacturer HALDER-Aviation Products
Description EH 22340./ EH 22350. Ball Lock Pins, self-locking, with L-Handle
Reference number EH 22340.0147
Material Pin part: Stainless steel 1.4305; Spring: Stainless steel , Handle: aluminium, black RAL 9005, Press bolt: Stainless steel, black
Product selection
Selector Reference number Material d1 (mm) l1 (mm) d2 (mm) d3 (mm) l2 (mm) l3 (mm) l4 (mm) l5 (mm) l6 (mm) l7 (mm) Location Hole H11 (mm) Shearing resistance, double (kN min.) Weight (g)
1 EH 22340.0112 Stainless steel 1.4305 5 10 5.5 11.8 6 31.6 21.9 43.8 12.6 8.5 5 14 20
2 EH 22340.0113 Stainless steel 1.4305 5 15 5.5 11.8 6 31.6 21.9 43.8 12.6 8.5 5 14 21
3 EH 22340.0114 Stainless steel 1.4305 5 20 5.5 11.8 6 31.6 21.9 43.8 12.6 8.5 5 14 21
4 EH 22340.0115 Stainless steel 1.4305 5 25 5.5 11.8 6 31.6 21.9 43.8 12.6 8.5 5 14 22
5 EH 22340.0116 Stainless steel 1.4305 5 30 5.5 11.8 6 31.6 21.9 43.8 12.6 8.5 5 14 23
6 EH 22340.0122 Stainless steel 1.4305 6 10 7 11.8 7 31.6 21.9 43.8 12.6 8.5 6 21 21
7 EH 22340.0123 Stainless steel 1.4305 6 15 7 11.8 7 31.6 21.9 43.8 12.6 8.5 6 21 22
8 EH 22340.0124 Stainless steel 1.4305 6 20 7 11.8 7 31.6 21.9 43.8 12.6 8.5 6 21 21
9 EH 22340.0125 Stainless steel 1.4305 6 25 7 11.8 7 31.6 21.9 43.8 12.6 8.5 6 21 24
10 EH 22340.0126 Stainless steel 1.4305 6 30 7 11.8 7 31.6 21.9 43.8 12.6 8.5 6 21 25
11 EH 22340.0127 Stainless steel 1.4305 6 35 7 11.8 7 31.6 21.9 43.8 12.6 8.5 6 21 26
12 EH 22340.0128 Stainless steel 1.4305 6 40 7 11.8 7 31.6 21.9 43.8 12.6 8.5 6 21 27
13 EH 22340.0129 Stainless steel 1.4305 6 45 7 11.8 7 31.6 21.9 43.8 12.6 8.5 6 21 27
14 EH 22340.0130 Stainless steel 1.4305 6 50 7 11.8 7 31.6 21.9 43.8 12.6 8.5 6 21 28
15 EH 22340.0134 Stainless steel 1.4305 8 20 9.5 14.7 8.2 35.8 24.4 49.7 15.8 9.9 8 38 36
16 EH 22340.0135 Stainless steel 1.4305 8 25 9.5 14.7 8.2 35.8 24.4 49.7 15.8 9.9 8 38 37
17 EH 22340.0136 Stainless steel 1.4305 8 30 9.5 14.7 8.2 35.8 24.4 49.7 15.8 9.9 8 38 38
18 EH 22340.0137 Stainless steel 1.4305 8 35 9.5 14.7 8.2 35.8 24.4 49.7 15.8 9.9 8 38 40
19 EH 22340.0138 Stainless steel 1.4305 8 40 9.5 14.7 8.2 35.8 24.4 49.7 15.8 9.9 8 38 42
20 EH 22340.0139 Stainless steel 1.4305 8 45 9.5 14.7 8.2 35.8 24.4 49.7 15.8 9.9 8 38 44
21 EH 22340.0140 Stainless steel 1.4305 8 50 9.5 14.7 8.2 35.8 24.4 49.7 15.8 9.9 8 38 45
22 EH 22340.0144 Stainless steel 1.4305 10 20 12 14.7 9.6 35.8 24.4 49.7 15.8 9.9 10 60 46
23 EH 22340.0145 Stainless steel 1.4305 10 25 12 14.7 9.6 35.8 24.4 49.7 15.8 9.9 10 60 49
24 EH 22340.0146 Stainless steel 1.4305 10 30 12 14.7 9.6 35.8 24.4 49.7 15.8 9.9 10 60 51
25 EH 22340.0147 Stainless steel 1.4305 10 35 12 14.7 9.6 35.8 24.4 49.7 15.8 9.9 10 60 54
26 EH 22340.0148 Stainless steel 1.4305 10 40 12 14.7 9.6 35.8 24.4 49.7 15.8 9.9 10 60 56
27 EH 22340.0149 Stainless steel 1.4305 10 45 12 14.7 9.6 35.8 24.4 49.7 15.8 9.9 10 60 59
28 EH 22340.0150 Stainless steel 1.4305 10 50 12 14.7 9.6 35.8 24.4 49.7 15.8 9.9 10 60 61
29 EH 22340.0152 Stainless steel 1.4305 10 60 12 14.7 9.6 35.8 24.4 49.7 15.8 9.9 10 60 67
30 EH 22340.0165 Stainless steel 1.4305 12 25 14.5 18.2 10.6 35.1 22.7 57.1 20.2 12.6 12 87 72
31 EH 22340.0166 Stainless steel 1.4305 12 30 14.5 18.2 10.6 35.1 22.7 57.1 20.2 12.6 12 87 75
32 EH 22340.0167 Stainless steel 1.4305 12 35 14.5 18.2 10.6 35.1 22.7 57.1 20.2 12.6 12 87 80
33 EH 22340.0168 Stainless steel 1.4305 12 40 14.5 18.2 10.6 35.1 22.7 57.1 20.2 12.6 12 87 83
34 EH 22340.0169 Stainless steel 1.4305 12 45 14.5 18.2 10.6 35.1 22.7 57.1 20.2 12.6 12 87 88
35 EH 22340.0170 Stainless steel 1.4305 12 50 14.5 18.2 10.6 35.1 22.7 57.1 20.2 12.6 12 87 91
36 EH 22340.0172 Stainless steel 1.4305 12 60 14.5 18.2 10.6 35.1 22.7 57.1 20.2 12.6 12 87 99
37 EH 22340.0174 Stainless steel 1.4305 12 70 14.5 18.2 10.6 35.1 22.7 57.1 20.2 12.6 12 87 106
38 EH 22340.0176 Stainless steel 1.4305 12 80 14.5 18.2 10.6 35.1 22.7 57.1 20.2 12.6 12 87 114
39 EH 22350.0112 Stainless steel 1.4542 5 10 5.5 11.8 6 31.6 21.9 43.8 12.6 8.5 5 24 20
40 EH 22350.0113 Stainless steel 1.4542 5 15 5.5 11.8 6 31.6 21.9 43.8 12.6 8.5 5 24 21
41 EH 22350.0114 Stainless steel 1.4542 5 20 5.5 11.8 6 31.6 21.9 43.8 12.6 8.5 5 24 21
42 EH 22350.0115 Stainless steel 1.4542 5 25 5.5 11.8 6 31.6 21.9 43.8 12.6 8.5 5 24 22
43 EH 22350.0116 Stainless steel 1.4542 5 30 5.5 11.8 6 31.6 21.9 43.8 12.6 8.5 5 24 23
44 EH 22350.0122 Stainless steel 1.4542 6 10 7 11.8 7 31.6 21.9 43.8 12.6 8.5 6 35 21
45 EH 22350.0123 Stainless steel 1.4542 6 15 7 11.8 7 31.6 21.9 43.8 12.6 8.5 6 35 22
46 EH 22350.0124 Stainless steel 1.4542 6 20 7 11.8 7 31.6 21.9 43.8 12.6 8.5 6 35 21
47 EH 22350.0125 Stainless steel 1.4542 6 25 7 11.8 7 31.6 21.9 43.8 12.6 8.5 6 35 24
48 EH 22350.0126 Stainless steel 1.4542 6 30 7 11.8 7 31.6 21.9 43.8 12.6 8.5 6 35 25
49 EH 22350.0127 Stainless steel 1.4542 6 35 7 11.8 7 31.6 21.9 43.8 12.6 8.5 6 35 26
50 EH 22350.0128 Stainless steel 1.4542 6 40 7 11.8 7 31.6 21.9 43.8 12.6 8.5 6 35 27
51 EH 22350.0129 Stainless steel 1.4542 6 45 7 11.8 7 31.6 21.9 43.8 12.6 8.5 6 35 27
52 EH 22350.0130 Stainless steel 1.4542 6 50 7 11.8 7 31.6 21.9 43.8 12.6 8.5 6 35 28
53 EH 22350.0134 Stainless steel 1.4542 8 20 9.5 14.7 8.2 35.8 24.4 49.7 15.8 9.9 8 63 36
54 EH 22350.0135 Stainless steel 1.4542 8 25 9.5 14.7 8.2 35.8 24.4 49.7 15.8 9.9 8 63 37
55 EH 22350.0136 Stainless steel 1.4542 8 30 9.5 14.7 8.2 35.8 24.4 49.7 15.8 9.9 8 63 38
56 EH 22350.0137 Stainless steel 1.4542 8 35 9.5 14.7 8.2 35.8 24.4 49.7 15.8 9.9 8 63 40
57 EH 22350.0138 Stainless steel 1.4542 8 40 9.5 14.7 8.2 35.8 24.4 49.7 15.8 9.9 8 63 42
58 EH 22350.0139 Stainless steel 1.4542 8 45 9.5 14.7 8.2 35.8 24.4 49.7 15.8 9.9 8 63 44
59 EH 22350.0140 Stainless steel 1.4542 8 50 9.5 14.7 8.2 35.8 24.4 49.7 15.8 9.9 8 63 45
60 EH 22350.0144 Stainless steel 1.4542 10 20 12 14.7 9.6 35.8 24.4 49.7 15.8 9.9 10 100 46
61 EH 22350.0145 Stainless steel 1.4542 10 25 12 14.7 9.6 35.8 24.4 49.7 15.8 9.9 10 100 49
62 EH 22350.0146 Stainless steel 1.4542 10 30 12 14.7 9.6 35.8 24.4 49.7 15.8 9.9 10 100 51
63 EH 22350.0147 Stainless steel 1.4542 10 35 12 14.7 9.6 35.8 24.4 49.7 15.8 9.9 10 100 54
64 EH 22350.0148 Stainless steel 1.4542 10 40 12 14.7 9.6 35.8 24.4 49.7 15.8 9.9 10 100 56
65 EH 22350.0149 Stainless steel 1.4542 10 45 12 14.7 9.6 35.8 24.4 49.7 15.8 9.9 10 100 59
66 EH 22350.0150 Stainless steel 1.4542 10 50 12 14.7 9.6 35.8 24.4 49.7 15.8 9.9 10 100 61
67 EH 22350.0152 Stainless steel 1.4542 10 60 12 14.7 9.6 35.8 24.4 49.7 15.8 9.9 10 100 67
68 EH 22350.0165 Stainless steel 1.4542 12 25 14.5 18.2 10.6 35.1 22.7 57.1 20.2 12.6 12 144 72
69 EH 22350.0166 Stainless steel 1.4542 12 30 14.5 18.2 10.6 35.1 22.7 57.1 20.2 12.6 12 144 75
70 EH 22350.0167 Stainless steel 1.4542 12 35 14.5 18.2 10.6 35.1 22.7 57.1 20.2 12.6 12 144 80
71 EH 22350.0168 Stainless steel 1.4542 12 40 14.5 18.2 10.6 35.1 22.7 57.1 20.2 12.6 12 144 83
72 EH 22350.0169 Stainless steel 1.4542 12 45 14.5 18.2 10.6 35.1 22.7 57.1 20.2 12.6 12 144 88
73 EH 22350.0170 Stainless steel 1.4542 12 50 14.5 18.2 10.6 35.1 22.7 57.1 20.2 12.6 12 144 91
74 EH 22350.0172 Stainless steel 1.4542 12 60 14.5 18.2 10.6 35.1 22.7 57.1 20.2 12.6 12 144 99
75 EH 22350.0174 Stainless steel 1.4542 12 70 14.5 18.2 10.6 35.1 22.7 57.1 20.2 12.6 12 144 106
76 EH 22350.0176 Stainless steel 1.4542 12 80 14.5 18.2 10.6 35.1 22.7 57.1 20.2 12.6 12 144 114
Reference number
Material
d1 (mm)
l1 (mm)
d2 (mm)
d3 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
l6 (mm)
l7 (mm)
Location Hole H11 (mm)
Shearing resistance, double (kN min.)
Weight (g)
Contact the supplier
HALDER-Aviation Products Aviation Products
Erwin Halder KG