Sprocket series

CC41/CC42 track

Manufacturer Habasit
Description Tracking Sprocket CC41/CC42 Series
Sprocket type MC5S0702Q
Omniclass number 23.23.17.15.13
Product selection
Selector Sprocket type Description Type Design Number of teeth Pitch diameter [mm] Pitch diameter [inch] Hub width [mm] Hub width [inch] Square bore [mm] Square bore [inch] Round bore [mm] Round bore [inch] Standard material
1 MC5S0702Q Tracking Sprocket CC41/CC42 Series C-30 machined 07 102 4,03 38,1 1,5 1 PE
2 MC5S0702R Tracking Sprocket CC41/CC42 Series C-30 machined 07 102 4,03 38,1 1,5 1 PE
3 MC5S0703Q Tracking Sprocket CC41/CC42 Series C-30 machined 07 102 4,03 38,1 1,5 1,5 PE
4 MC5S0703R Tracking Sprocket CC41/CC42 Series C-30 machined 07 102 4,03 38,1 1,5 1,5 PE
5 MC5S0725Q Tracking Sprocket CC41/CC42 Series C-30 machined 07 102 4,03 38,1 1,5 25 PE
6 MC5S0725R Tracking Sprocket CC41/CC42 Series C-30 machined 07 102 4,03 38,1 1,5 25 PE
7 MC5S0740Q Tracking Sprocket CC41/CC42 Series C-30 machined 07 102 4,03 38,1 1,5 40 PE
8 MC5S0740R Tracking Sprocket CC41/CC42 Series C-30 machined 07 102 4,03 38,1 1,5 40 PE
9 MC5S0902R Tracking Sprocket CC41/CC42 Series C-30 machined 09 130 5,12 38,1 1,5 1 PE
10 MC5S0903Q Tracking Sprocket CC41/CC42 Series C-30 machined 09 130 5,12 38,1 1,5 1,5 PE
11 MC5S0903R Tracking Sprocket CC41/CC42 Series C-30 machined 09 130 5,12 38,1 1,5 1,5 PE
12 MC5S0905Q Tracking Sprocket CC41/CC42 Series C-30 machined 09 130 5,12 38,1 1,5 2,5 PE
13 MC5S0925R Tracking Sprocket CC41/CC42 Series C-30 machined 09 130 5,12 38,1 1,5 25 PE
14 MC5S0940Q Tracking Sprocket CC41/CC42 Series C-30 machined 09 130 5,12 38,1 1,5 40 PE
15 MC5S0940R Tracking Sprocket CC41/CC42 Series C-30 machined 09 130 5,12 38,1 1,5 40 PE
16 MC5S0960Q Tracking Sprocket CC41/CC42 Series C-30 machined 09 130 5,12 38,1 1,5 60 PE
17 MC5S1102R Tracking Sprocket CC41/CC42 Series C-30 machined 11 158 6,21 38,1 1,5 1 PE
18 MC5S1103Q Tracking Sprocket CC41/CC42 Series C-30 machined 11 158 6,21 38,1 1,5 1,5 PE
19 MC5S1103R Tracking Sprocket CC41/CC42 Series C-30 machined 11 158 6,21 38,1 1,5 1,5 PE
20 MC5S1105Q Tracking Sprocket CC41/CC42 Series C-30 machined 11 158 6,21 38,1 1,5 2,5 PE
21 MC5S1125R Tracking Sprocket CC41/CC42 Series C-30 machined 11 158 6,21 38,1 1,5 25 PE
22 MC5S1140Q Tracking Sprocket CC41/CC42 Series C-30 machined 11 158 6,21 38,1 1,5 40 PE
23 MC5S1140R Tracking Sprocket CC41/CC42 Series C-30 machined 11 158 6,21 38,1 1,5 40 PE
24 MC5S1160Q Tracking Sprocket CC41/CC42 Series C-30 machined 11 158 6,21 38,1 1,5 60 PE
25 MC5S1302R Tracking Sprocket CC41/CC42 Series C-30 machined 13 186 7,31 38,1 1,5 1 PE
26 MC5S1303Q Tracking Sprocket CC41/CC42 Series C-30 machined 13 186 7,31 38,1 1,5 1,5 PE
27 MC5S1303R Tracking Sprocket CC41/CC42 Series C-30 machined 13 186 7,31 38,1 1,5 1,5 PE
28 MC5S1305Q Tracking Sprocket CC41/CC42 Series C-30 machined 13 186 7,31 38,1 1,5 2,5 PE
29 MC5S1325R Tracking Sprocket CC41/CC42 Series C-30 machined 13 186 7,31 38,1 1,5 25 PE
30 MC5S1340Q Tracking Sprocket CC41/CC42 Series C-30 machined 13 186 7,31 38,1 1,5 40 PE
31 MC5S1340R Tracking Sprocket CC41/CC42 Series C-30 machined 13 186 7,31 38,1 1,5 40 PE
32 MC5S1360Q Tracking Sprocket CC41/CC42 Series C-30 machined 13 186 7,31 38,1 1,5 60 PE
33 MC5S1402R Tracking Sprocket CC41/CC42 Series C-30 machined 14 200 7,86 38,1 1,5 1 PE
34 MC5S1403Q Tracking Sprocket CC41/CC42 Series C-30 machined 14 200 7,86 38,1 1,5 1,5 PE
35 MC5S1403R Tracking Sprocket CC41/CC42 Series C-30 machined 14 200 7,86 38,1 1,5 1,5 PE
36 MC5S1405Q Tracking Sprocket CC41/CC42 Series C-30 machined 14 200 7,86 38,1 1,5 2,5 PE
37 MC5S1425R Tracking Sprocket CC41/CC42 Series C-30 machined 14 200 7,86 38,1 1,5 25 PE
38 MC5S1440Q Tracking Sprocket CC41/CC42 Series C-30 machined 14 200 7,86 38,1 1,5 40 PE
39 MC5S1440R Tracking Sprocket CC41/CC42 Series C-30 machined 14 200 7,86 38,1 1,5 40 PE
40 MC5S1460Q Tracking Sprocket CC41/CC42 Series C-30 machined 14 200 7,86 38,1 1,5 60 PE
41 MC5S1702R Tracking Sprocket CC41/CC42 Series C-30 machined 17 242 9,52 38,1 1,5 1 PE
42 MC5S1703Q Tracking Sprocket CC41/CC42 Series C-30 machined 17 242 9,52 38,1 1,5 1,5 PE
43 MC5S1703R Tracking Sprocket CC41/CC42 Series C-30 machined 17 242 9,52 38,1 1,5 1,5 PE
44 MC5S1705Q Tracking Sprocket CC41/CC42 Series C-30 machined 17 242 9,52 38,1 1,5 2,5 PE
45 MC5S1725R Tracking Sprocket CC41/CC42 Series C-30 machined 17 242 9,52 38,1 1,5 25 PE
46 MC5S1740Q Tracking Sprocket CC41/CC42 Series C-30 machined 17 242 9,52 38,1 1,5 40 PE
47 MC5S1740R Tracking Sprocket CC41/CC42 Series C-30 machined 17 242 9,52 38,1 1,5 40 PE
48 MC5S1760Q Tracking Sprocket CC41/CC42 Series C-30 machined 17 242 9,52 38,1 1,5 60 PE
49 MC5S2102R Tracking Sprocket CC41/CC42 Series C-30 machined 21 298 11,74 38,1 1,5 1 PE
50 MC5S2103Q Tracking Sprocket CC41/CC42 Series C-30 machined 21 298 11,74 38,1 1,5 1,5 PE
51 MC5S2103R Tracking Sprocket CC41/CC42 Series C-30 machined 21 298 11,74 38,1 1,5 1,5 PE
52 MC5S2105Q Tracking Sprocket CC41/CC42 Series C-30 machined 21 298 11,74 38,1 1,5 2,5 PE
53 MC5S2125R Tracking Sprocket CC41/CC42 Series C-30 machined 21 298 11,74 38,1 1,5 25 PE
54 MC5S2140Q Tracking Sprocket CC41/CC42 Series C-30 machined 21 298 11,74 38,1 1,5 40 PE
55 MC5S2140R Tracking Sprocket CC41/CC42 Series C-30 machined 21 298 11,74 38,1 1,5 40 PE
56 MC5S2160Q Tracking Sprocket CC41/CC42 Series C-30 machined 21 298 11,74 38,1 1,5 60 PE
Sprocket type
Description
Type
Design
Number of teeth
Pitch diameter [mm]
Pitch diameter [inch]
Hub width [mm]
Hub width [inch]
Square bore [mm]
Square bore [inch]
Round bore [mm]
Round bore [inch]
Standard material
Documentation
Contact the supplier
Habasit
Habasit AG
Habasit AG