Sprocket series

IS615/SP615

Manufacturer Habasit
Description Sprocket IS615/SP615 Series
Sprocket type M65S0702Q
Omniclass number 23.23.17.15.13
Product selection
Selector Sprocket type Description Type Design Number of teeth Pitch diameter [mm] Pitch diameter [inch] Hub width [mm] Hub width [inch] Square bore [mm] Square bore [inch] Round bore [mm] Round bore [inch] Standard material
1 M65S0702Q Sprocket IS615/SP615 Series C-30 machined 07 88 3,46 19 0,75 1 PE
2 M65S0702R Sprocket IS615/SP615 Series C-30 machined 07 88 3,46 19 0,75 1 PE
3 M65S0703R Sprocket IS615/SP615 Series C-30 machined 07 88 3,46 19 0,75 1,5 PE
4 M65S0725R Sprocket IS615/SP615 Series C-30 machined 07 88 3,46 19 0,75 25 PE
5 M65S0730R Sprocket IS615/SP615 Series C-30 machined 07 88 3,46 19 0,75 30 PE
6 M65S0732R Sprocket IS615/SP615 Series C-30 machined 07 88 3,46 19 0,75 1-1/4 PE
7 M65S0737R Sprocket IS615/SP615 Series C-30 machined 07 88 3,46 19 0,75 1-7/16 PE
8 M65S0740R Sprocket IS615/SP615 Series C-30 machined 07 88 3,46 19 0,75 40 PE
9 M65S0902R Sprocket IS615/SP615 Series C-30 machined 09 112 4,39 38,1 1,5 1 PE
10 M65S0903Q Sprocket IS615/SP615 Series C-30 machined 09 112 4,39 38,1 1,5 1,5 PE
11 M65S0930R Sprocket IS615/SP615 Series C-30 machined 09 112 4,39 38,1 1,5 30 PE
12 M65S0932R Sprocket IS615/SP615 Series C-30 machined 09 112 4,39 38,1 1,5 1-1/4 PE
13 M65S0937R Sprocket IS615/SP615 Series C-30 machined 09 112 4,39 38,1 1,5 1-7/16 PE
14 M65S1202R Sprocket IS615/SP615 Series C-30 machined 12 147 5,8 38,1 1,5 1 PE
15 M65S1203Q Sprocket IS615/SP615 Series C-30 machined 12 147 5,8 38,1 1,5 1,5 PE
16 M65S1230R Sprocket IS615/SP615 Series C-30 machined 12 147 5,8 38,1 1,5 30 PE
17 M65S1232R Sprocket IS615/SP615 Series C-30 machined 12 147 5,8 38,1 1,5 1-1/4 PE
18 M65S1237R Sprocket IS615/SP615 Series C-30 machined 12 147 5,8 38,1 1,5 1-7/16 PE
19 M65S1502Q Sprocket IS615/SP615 Series C-30 machined 15 183 7,22 19 0,75 1 PE
20 M65S1502R Sprocket IS615/SP615 Series C-30 machined 15 183 7,22 19 0,75 1 PE
21 M65S1503Q Sprocket IS615/SP615 Series C-30 machined 15 183 7,22 19 0,75 1,5 PE
22 M65S1503R Sprocket IS615/SP615 Series C-30 machined 15 183 7,22 19 0,75 1,5 PE
23 M65S1504Q Sprocket IS615/SP615 Series C-30 machined 15 183 7,22 19 0,75 2 PE
24 M65S1504R Sprocket IS615/SP615 Series C-30 machined 15 183 7,22 19 0,75 2 PE
25 M65S1505Q Sprocket IS615/SP615 Series C-30 machined 15 183 7,22 19 0,75 2,5 PE
26 M65S1525R Sprocket IS615/SP615 Series C-30 machined 15 183 7,22 19 0,75 25 PE
27 M65S1530R Sprocket IS615/SP615 Series C-30 machined 15 183 7,22 19 0,75 30 PE
28 M65S1532R Sprocket IS615/SP615 Series C-30 machined 15 183 7,22 19 0,75 1-1/4 PE
29 M65S1537R Sprocket IS615/SP615 Series C-30 machined 15 183 7,22 19 0,75 1-7/16 PE
30 M65S1540Q Sprocket IS615/SP615 Series C-30 machined 15 183 7,22 19 0,75 40 PE
31 M65S1540R Sprocket IS615/SP615 Series C-30 machined 15 183 7,22 19 0,75 40 PE
Sprocket type
Description
Type
Design
Number of teeth
Pitch diameter [mm]
Pitch diameter [inch]
Hub width [mm]
Hub width [inch]
Square bore [mm]
Square bore [inch]
Round bore [mm]
Round bore [inch]
Standard material
Documentation
Contact the supplier
Habasit
Habasit AG
Habasit AG