1

SM605 Smooth Mesh GripTop

SM605 GT

Manufacturer Habasit
Description grip top every pitch w/o center gap
Belt type SM605 Smooth Mesh Grip Top-V1
Omniclass number 23.23.17.15.13
Product selection
Selector Belt type Description
1 SM605 Smooth Mesh Grip Top-V1 grip top every pitch w/o center gap
2 SM605 Smooth Mesh Grip Top-V2 grip top every other pitch w/o center gap
3 SM605 Smooth Mesh Grip Top-V3 grip top every third pitch with center gap
Belt type
Description
Documentation
Contact the supplier
Habasit
Habasit AG
Habasit AG