Haas Hoco

BAYERWALD WOOD ALUMINUM alveolar 90mm (HA97 +) 1swing 600x1300

BAYERWALD WOOD ALUMINUM alveolar 90mm (HA97 +) 1swing 600x1300

Manufacturer Haas Hoco
Description BAYERWALD WOOD ALUMINUM alveolar 90mm (HA97 +) 1swing 600x1300
Part Number BAYERWALD_LEGNO_ALLUMINIO_alveolare_90mm_(HA97+)_1anta_600x1300
Omniclass number 23.17.13.00
Product selection
Selector Part Number Description
1 BAYERWALD_LEGNO_ALLUMINIO_alveolare_90mm_(HA97+)_1anta_600x1300 BAYERWALD WOOD ALUMINUM alveolar 90mm (HA97 +) 1swing 600x1300
Part Number
Description
Documentation
Contact the supplier
Haas Hoco
Haas Hoco srl