Haas Hoco
By Haas Hoco


BAYERWALD WOOD ALUMINUM alveolar 90mm (HA97 +) 1swing 600x1300

BAYERWALD WOOD ALUMINUM alveolar 90mm (HA97 +) 1swing 600x1300

Manufacturer Haas Hoco
Description BAYERWALD WOOD ALUMINUM alveolar 90mm (HA97 +) 1swing 600x1300
Part Number BAYERWALD_LEGNO_ALLUMINIO_alveolare_90mm_(HA97+)_1anta_600x1300
Omniclass number 23.17.13.00
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 BAYERWALD_LEGNO_ALLUMINIO_alveolare_90mm_(HA97+)_1anta_600x1300 BAYERWALD WOOD ALUMINUM alveolar 90mm (HA97 +) 1swing 600x1300

Contact the supplier

Haas Hoco

Haas Hoco

Haas Hoco

Google Map