Standard rail NS 35
Günther Spelsberg GmbH + Co. KG

Standard rail NS 35

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Standard rail NS 35-336
Part Number 19833601
Width 113
Length 131
Halogen-free true
Height 2.5
Enclosure type TG 1612
Material hard paper - melamine laminated
Product selection
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Fitted for outdoor application Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height Combustion behaviour to UL 50 / UL 746C Enclosure type Material
1 19808101 Standard rail NS 35-81 Produktdetailseite Datenblatt 35 220 7.5 TG 2516 steel. galvanized
2 19810601 Standard rail NS 35-106 Produktdetailseite Datenblatt 302 232 polycarbonate. grey similar RAL 7035 polycarbonate. grey similar RAL 7035 Polyurethane stainless steel V2A. fast-closing Polycarbonate IP66/IP67 acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true false V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% Yes - acc. to UL 746 C 90 74 5VA nach UL 50 / UL 746C
3 19833601 Standard rail NS 35-336 Produktdetailseite Datenblatt 113 131 true 2.5 TG 1612 hard paper - melamine laminated
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Fitted for outdoor application
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
Combustion behaviour to UL 50 / UL 746C
Enclosure type
Material
Product Description

Standard rail acc. to DIN EN 60715, incl. fixing screws

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG