AKi 05
Günther Spelsberg GmbH + Co. KG

AKi 05

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Small-scale distributors AKi 05
Part Number 73640501
Material Polycarbonate
Halogen-free true
Inside diameter 25
Product selection
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Fitted for outdoor application Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height Inside diameter
1 73640501 Small-scale distributors AKi 05 Produktdetailseite Datenblatt Polycarbonate true 25
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Fitted for outdoor application
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
Inside diameter
Product Description

Small-scale distributors - Industrial Quality -, 5 distribution units, PE/N terminal, with each 2 clamping points 16 mm², 3 clamping points 6 mm², 4 elastic entries on top, masking and labelling strips, insulating seals, additional double-membrane seals,

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG