AK 70
Günther Spelsberg GmbH + Co. KG

AK 70

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Small-scale distributors AK 70
Part Number 73347001
Width 470
Length 156
Halogen-free true
Height 3
E-Number FI 3429389
Color Grey
Product selection
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height E-Number FI Color
1 73347001 Small-scale distributors AK 70 Produktdetailseite Datenblatt 470 156 true 3 3429389 Grey
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
E-Number FI
Color
Product Description

Small-scale distributors - Industrial Quality -, comprised of 2 individual housings, Flange connector and flanges AFL 1 and AFL 2, 1+4-row, 70 distribution units, 150 mm rail spacing, integrated ventilation elements to reduce the formation of condensate w

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG