Mounting plate stainless steel
Günther Spelsberg GmbH + Co. KG

Mounting plate stainless steel

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Mounting plate GEOS MPS-3030
Part Number 72001301
Width 35
Length 250
Halogen-free true
Height 8
E-Number FI 3429375
Color Grey
Product selection
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height E-Number FI Color Interior width Interior length
1 72001301 Mounting plate GEOS MPS-3030 Produktdetailseite Datenblatt 35 250 true 8 3429375 Grey
2 72001401 Mounting plate GEOS MPS-3040 Produktdetailseite Datenblatt 276 276 true 4 3429357 Grey
3 72001501 Mounting plate GEOS MPS-4050 Produktdetailseite Datenblatt 300 400 polycarbonate. glass fiber-reinforced Polycarbonate. transparent thermoplastic elastomer Polyamide 6. fiber-glass reinforced Polycarbonate IP66/IP67 acc. EN 60529 / DIN VDE 0470-1 IK09 acc. DIN EN 50102 / VDE 470 segment 100 -35 80 60 1000 1500 true 95% 50% true 180 158 3429332 Grey 271 371
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
E-Number FI
Color
Interior width
Interior length
Product Description

Mounting plate made of sheet steel, incl. fixing screws, for bottom mounting, Optional mounting with mounting holder at various heights possible, 350 x 2 x 450, Available: Summer 2018

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG