Mounting plate
Günther Spelsberg GmbH + Co. KG

Mounting plate

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Mounting plate GEOS-L EP-4050
Part Number 72101501
Width 315
Length 300
Box polycarbonate. glass fiber-reinforced
Ingress protection IP65 - acc. to EN 60529 / DIN VDE 0470-1
Impact resistance IK08 acc. DIN EN 5012 / VDE 0470 segment 100
Ambient temperature (min.) -25
Ambient temperature (max.) 40
Ambient temperature (24 h) 35
Rated insulation voltage AC 1000
Rated insulation voltage DC 1500
Halogen-free true
Max. rel. humidity at 25° C (short term) 95%
Max. rel. humidity at 40° C 50%
Height 147
Interior height 122
E-Number SV 2200951
Interior width 295
Interior length 310
VDE mark of conformity DIN EN 60670
Product selection
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height E-Number FI E-Number SV Color Interior width Interior length VDE mark of conformity
1 72101301 Mounting plate GEOS-L EP-3030 Produktdetailseite Datenblatt 250 350 true 2 342965
2 72101401 Mounting plate GEOS-L EP-3040 Produktdetailseite Datenblatt 20 95 Polycarbonate true 40 3429393 black
3 72101501 Mounting plate GEOS-L EP-4050 Produktdetailseite Datenblatt 315 300 polycarbonate. glass fiber-reinforced IP65 - acc. to EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 -25 40 35 1000 1500 true 95% 50% 147 122 2200951 295 310 DIN EN 60670
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
E-Number FI
E-Number SV
Color
Interior width
Interior length
VDE mark of conformity
Product Description

Installation bridge for empty housing made of insulating material, incl. fixing screws, for individual use, e.g. for installing command and message devices, Material thickness: 4 mm, 276 x 4 x 276, GEOS-L 3030-18/-22, Available: Summer 2018

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG