Lock nut
Günther Spelsberg GmbH + Co. KG

Lock nut

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Lock nut GMU PA M12
Part Number 20841201
Halogen-free true
Heavy metals-free true
PVC-free true
Silicone-free true
Combustion behaviour acc. to UL 94 HB acc. UL94
Material Polyamide 6. fiber-glass reinforced
Thread M50 x 1.5
Product selection
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Fitted for outdoor application Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height Sealing area/mm Material Color Thread Thread lenght/mm Lock nut With lock nut F. wall thicknesses/mm Width across flats Color Nominal diameter Sealing area/mm Cable gland
1 20841201 Lock nut GMU PA M12 Produktdetailseite Datenblatt true true true true HB acc. UL94 Polyamide 6. fiber-glass reinforced M50 x 1.5
2 20842001 Lock nut GMU PA M20 Produktdetailseite Datenblatt IP68 - acc. to EN 60529 / DIN VDE 0470-1 true true true true polyamide 6.6 6 0.5 - 3.0
3 20842501 Lock nut GMU PA M25 Produktdetailseite Datenblatt IP68 - acc. to EN 60529 / DIN VDE 0470-1 true true true true polyamide 6.6 11 0.5 - 3.0
4 20843201 Lock nut GMU PA M32 Produktdetailseite Datenblatt polyethylene IP54 - acc. EN 60529 / DIN VDE 0470-1 true true true true 8 - 13.5 polyethylene black 12
5 20844001 Lock nut GMU PA M40 Produktdetailseite Datenblatt IP55 - acc. to EN 60529 / DIN VDE 0470-1 -35 80 60 true true true true HB acc. UL94 thermoplastic elastometer (TPE) Grey 1.5 - 4.5 40 13 - 34.0
6 20845001 Lock nut GMU PA M50 Produktdetailseite Datenblatt neoprene IP68 - acc. to EN 60529 / DIN VDE 0470-1 -25 100 true true true true 9 - 16 M25 x 1.5 11 Polyamide 6. fiber-glass reinforced true 28 black polyamide 6.6
7 20846301 Lock nut GMU PA M63 Produktdetailseite Datenblatt polyethylene IP54 - acc. EN 60529 / DIN VDE 0470-1 true true true true 9 - 16 polyethylene black 12
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Fitted for outdoor application
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
Sealing area/mm
Material
Color
Thread
Thread lenght/mm
Lock nut
With lock nut
F. wall thicknesses/mm
Width across flats
Color
Nominal diameter
Sealing area/mm
Cable gland
Product Description

Lock nut for metric twist nipple and cable glands, polyamide

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG
Users Who Downloaded This Product Also Downloaded
Page