Abox SL-2,5/4²
Günther Spelsberg GmbH + Co. KG

Abox SL-2,5/4²

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Junction box Abox SL-2,5/4²
Part Number 80680701
Width 93
Length 93
Box polystrole. membrane out of TPE
Cover polystyrene
Cover screw stainless steel V2A
Material polystyrene
Ingress protection IP65 - acc. to EN 60529 / DIN VDE 0470-1
Ambient temperature (min.) -25
Ambient temperature (max.) 40
Ambient temperature (24 h) 35
Rated insulation voltage AC 690
Halogen-free true
Heavy metals-free true
PVC-free true
Silicone-free true
Combustion behaviour acc. to UL 94 HB acc. UL94
Combustion behaviour acc. to VDE 650°C acc. VDE 0471/ EN 60695
Max. rel. humidity at 25° C (short term) 95%
Max. rel. humidity at 40° C 50%
Weatherproof false
Height 55
Sealable true
Tackable false
Cover screw torque 1
E-Number FI 1622262
E-Number NO 1243504
E-Number SV 1438122
Entries 8
Explosion safety none
Functional integrity none
Color white
Equiqment Terminal
Rated cross section 4
Pre-embossings, top 2 x M20
Pre-embossings, left/right 2 x M20
Pre-embossings, bottom 1 x M20
Pre-embossings, rear side 1 x M20
Product selection
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height Sealable Tackable Cover screw torque E-Number FI E-Number NO E-Number SV Entries Explosion safety Functional integrity Color Equiqment Rated cross section Pre-embossings, top Pre-embossings, left/right Pre-embossings, bottom Pre-embossings, rear side
1 80680701 Junction box Abox SL-2,5/4² Produktdetailseite Datenblatt 93 93 polystrole. membrane out of TPE polystyrene stainless steel V2A polystyrene IP65 - acc. to EN 60529 / DIN VDE 0470-1 -25 40 35 690 true true true true HB acc. UL94 650°C acc. VDE 0471/ EN 60695 95% 50% false 55 true false 1 1622262 1243504 1438122 8 none none white Terminal 4 2 x M20 2 x M20 1 x M20 1 x M20
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
Sealable
Tackable
Cover screw torque
E-Number FI
E-Number NO
E-Number SV
Entries
Explosion safety
Functional integrity
Color
Equiqment
Rated cross section
Pre-embossings, top
Pre-embossings, left/right
Pre-embossings, bottom
Pre-embossings, rear side
Product Description

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=400V, with IP54 attachment bushes, seal range 9 - 18.5 mm, with blanking plug M25, with protection rating IP54/IP65, up to 2.5², with protection level IK07, protection class II, VDE tested, halogen-free, Ra

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG