Abox 025
Günther Spelsberg GmbH + Co. KG

Abox 025

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Junction box Abox 025 SB-L
Part Number 80270701
Width 80
Length 80
Box polystrole. membrane out of TPE
Cover polystyrene
Cover screw stainless steel V2A
Material polystyrene
Ingress protection IP65 - acc. to EN 60529 / DIN VDE 0470-1
Ambient temperature (min.) -25
Ambient temperature (max.) 40
Ambient temperature (24 h) 35
Rated insulation voltage AC 690
Halogen-free true
Heavy metals-free true
PVC-free true
Silicone-free true
Combustion behaviour acc. to UL 94 HB acc. UL94
Combustion behaviour acc. to VDE 650°C acc. VDE 0471/ EN 60695
Max. rel. humidity at 25° C (short term) 95%
Max. rel. humidity at 40° C 50%
Weatherproof false
Height 52
Sealable true
Tackable false
Cover screw torque 1
E-Number FI 1622204
E-Number NO 1239172
Entries 8
Functional integrity none
Color Grey
Equiqment None
Rated cross section 2.5
Pre-embossings, top 2 x M20
Pre-embossings, left/right 2 x M20
Pre-embossings, bottom 1 x M20
Pre-embossings, rear side 1 x M20
Product selection
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Fitted for outdoor application Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height Sealable Tackable Cover screw torque E-Number FI E-Number NO E-Number SV Entries Functional integrity Color Equiqment Rated cross section Pre-embossings, top Pre-embossings, left/right Pre-embossings, bottom Pre-embossings, rear side
1 80210701 Junction box Abox 025-2,5²/w Produktdetailseite Datenblatt 300 600 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. transparent Polyurethane Polyamide 6. fiber-glass reinforced Polycarbonate IP65 - acc. to EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 -35 80 60 690 1000 true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% 132 114 true 1.2 1239227 2501668
2 80240701 Junction box Abox 025-2,5² Produktdetailseite Datenblatt 300 600 Polystyrene. light grey. similar to RAL 7035 Polycarbonate. transparent Polyurethane Polyamide 6. fiber-glass reinforced polystyrene IP65 - acc. to EN 60529 / DIN VDE 0470-1 IK07 acc. DIN EN 5012 / VDE 0470 Part 100 -25 40 35 690 1000 true true true true true HB acc. UL94 650°C acc. VDE 0471/ EN 60695 95% 50% 132 114 true 3429933
3 80260701 Junction box Abox 025-L/w Produktdetailseite Datenblatt 300 450 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. transparent Polyurethane Polyamide 6. fiber-glass reinforced Polycarbonate IP65 - acc. to EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 -35 80 60 690 1000 true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% 132 114 true 1.2 1239226 2501664
4 80270701 Junction box Abox 025 SB-L Produktdetailseite Datenblatt 80 80 polystrole. membrane out of TPE polystyrene stainless steel V2A polystyrene IP65 - acc. to EN 60529 / DIN VDE 0470-1 -25 40 35 690 true true true true HB acc. UL94 650°C acc. VDE 0471/ EN 60695 95% 50% false 52 true false 1 1622204 1239172 8 none Grey None 2.5 2 x M20 2 x M20 1 x M20 1 x M20
5 80290701 Junction box Abox 025-L Produktdetailseite Datenblatt 300 300 Polystyrene. light grey. similar to RAL 7035 Polycarbonate. transparent Polyurethane Polyamide 6. fiber-glass reinforced polystyrene IP65 - acc. to EN 60529 / DIN VDE 0470-1 IK07 acc. DIN EN 5012 / VDE 0470 Part 100 -25 40 35 690 1000 true true true true true HB acc. UL94 650°C acc. VDE 0471/ EN 60695 95% 50% 209 191 true 3429930
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Fitted for outdoor application
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
Sealable
Tackable
Cover screw torque
E-Number FI
E-Number NO
E-Number SV
Entries
Functional integrity
Color
Equiqment
Rated cross section
Pre-embossings, top
Pre-embossings, left/right
Pre-embossings, bottom
Pre-embossings, rear side
Product Description

Junction box acc. to DIN EN 60670 (VDE 0606), Ui=690V, with self-sealing, soft inlet membranes, M20, seal range 2 - 16 mm, Protection rating IP65, up to 2.5², with protection level IK07, protection class II, VDE tested, halogen-free, 80 x 80 x 52, Grey, w

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG
Users Who Downloaded This Product Also Downloaded
Page