TK PC 99
Manufacturer Günther Spelsberg GmbH + Co. KG
Description Empty enclosure TK PC 99-6-tm
Part Number 13700301
Width 94
Length 94
Box Polycarbonate. glass fibre reinforced. grey similar to RAL 7035
Cover Polycarbonate. transparent
Sealing Polyurethane
Cover screw Polyamide 6. fiber-glass reinforced
material Polycarbonate
Ingress protection IP66 - acc. EN 60529 / DIN VDE 0470-1
Impact resistance IK08 acc. DIN EN 5012 / VDE 0470 segment 100
Protection class II - isolate protection acc. VDE 0106
Ambient temperature (min.) -35
Ambient temperature (max.) 80
Ambient temperature (24 h) 60
Rated insulation voltage AC 690
Rated insulation voltage DC 1000
halogen-free true
Heavy metals-free true
PVC-free true
Silicone-free true
Fitted for outdoor application true
Cable entries true
Combustion behaviour acc. to UL 94 V-2 acc. UL 94
Combustion behaviour acc. to VDE 960°C acc. VDE 0471/ EN 60695
Max. rel. humidity at 25° C (short term) 95%
Max. rel. humidity at 40° C 50%
weatherproof true
Height 57
sealable true
Cover screw torque 1.2
Domed fastener torque 1.5
External hinge torque 1.5
E-Nummer FI 3429884
E-Nummer NO 2543135
E-Nummer SV 2501553
Combustion behaviour to UL 50 / UL 746C 5VA nach UL 50 / UL 746C
Product selection
CAD Selector Part Number Description CAD-Download Produktdatenblatt Width Length Box Cover Sealing Cover screw material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC halogen-free Heavy metals-free PVC-free Silicone-free Fitted for outdoor application Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C weatherproof Height Interior height sealable Cover screw torque Domed fastener torque External hinge torque E-Nummer FI E-Nummer NO E-Nummer SV Combustion behaviour to UL 50 / UL 746C
No CAD available 1 12740301 Empty enclosure TK PC 99-6-m Produktdetailseite Datenblatt 94 94 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polyurethane Polyamide 6. fiber-glass reinforced Polycarbonate IP66 - acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 57 45 true 1.2 1.5 1.5 3429846 2543404 2501552 5VA nach UL 50 / UL 746C
No CAD available 2 12790301 Empty enclosure TK PC 99-8-m Produktdetailseite Datenblatt 94 94 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polyurethane Polyamide 6. fiber-glass reinforced Polycarbonate IP66 - acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 81 69 true 1.2 1.5 1.5 3429847 2543405 2501554 5VA nach UL 50 / UL 746C
No CAD available 3 13700301 Empty enclosure TK PC 99-6-tm Produktdetailseite Datenblatt 94 94 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. transparent Polyurethane Polyamide 6. fiber-glass reinforced Polycarbonate IP66 - acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 57 true 1.2 1.5 1.5 3429884 2543135 2501553 5VA nach UL 50 / UL 746C
No CAD available 4 13750301 Empty enclosure TK PC 99-8-tm Produktdetailseite Datenblatt 94 94 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. transparent Polyurethane Polyamide 6. fiber-glass reinforced Polycarbonate IP66 - acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 81 true 1.2 1.5 1.5 3429885 2543143 2501555 5VA nach UL 50 / UL 746C
Part Number
Description
CAD-Download
Produktdatenblatt
Width
Length
Box
Cover
Sealing
Cover screw
material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
halogen-free
Heavy metals-free
PVC-free
Silicone-free
Fitted for outdoor application
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
weatherproof
Height
Interior height
sealable
Cover screw torque
Domed fastener torque
External hinge torque
E-Nummer FI
E-Nummer NO
E-Nummer SV
Combustion behaviour to UL 50 / UL 746C
Product Description

Empty enclosure - Industrial Quality -, Base and cover: glass fibre reinforced polycarbonate, Grey, similar to RAL 7035, with protection rating IP66, protection level IK08, protection class II, Rated insulation voltage Ui 690VAC/DC, Ui=1000VDC, halogen-fr

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG