TK PC 2518
Manufacturer Günther Spelsberg GmbH + Co. KG
Description Empty enclosure TK PC 2518-8f-tm
Part Number 13751101
Width 100
Length 52
Box polycarbonate. grey similar RAL 7035
Cover Polycarbonate. transparent
Sealing Polyurethane
Cover screw stainless steel V2A
Material Polycarbonate
Ingress protection IP66 - acc. EN 60529 / DIN VDE 0470-1
Impact resistance IK08 acc. DIN EN 5012 / VDE 0470 segment 100
Protection class II - isolate protection acc. VDE 0106
Ambient temperature (min.) -35
Ambient temperature (max.) 80
Ambient temperature (24 h) 60
Rated insulation voltage AC 690
Rated insulation voltage DC 1000
Halogen-free true
Heavy metals-free true
PVC-free true
Silicone-free true
Fitted for outdoor application true
Cable entries true
Combustion behaviour acc. to UL 94 V-2 acc. UL 94
Combustion behaviour acc. to VDE 960°C acc. VDE 0471/ EN 60695
Max. rel. humidity at 25° C (short term) 95%
Max. rel. humidity at 40° C 50%
Weatherproof true
Height 37
Interior height 23
Sealable true
Cover screw torque 1.2
Domed fastener torque 1.5
External hinge torque 1.5
Combustion behaviour to UL 50 / UL 746C 5VA nach UL 50 / UL 746C
Product selection
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Fitted for outdoor application Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height Sealable Cover screw torque Domed fastener torque External hinge torque E-Number FI E-Number NO E-Number SV Combustion behaviour to UL 50 / UL 746C Sealing area/mm
1 12740801 Empty enclosure TK PC 2518-9-m Produktdetailseite Datenblatt 180 94 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polyurethane Polyamide 6. fiber-glass reinforced Polycarbonate IP66 - acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 57 45 true 1.2 1.5 1.5 3429858 2543412 2501495 5VA nach UL 50 / UL 746C
5 12741101 Empty enclosure TK PC 2518-6f-m Produktdetailseite Datenblatt 254 180 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polyurethane Polyamide 6. fiber-glass reinforced Polycarbonate IP66 - acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 111 97 true 1.2 1.5 1.5 3429871 2543422 2501516 5VA nach UL 50 / UL 746C
6 12790801 Empty enclosure TK PC 2518-11-m Produktdetailseite Datenblatt 180 130 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polyurethane Polyamide 6. fiber-glass reinforced Polycarbonate IP66 - acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 84 69 true 1.2 1.5 1.5 5VA nach UL 50 / UL 746C
7 12791101 Empty enclosure TK PC 2518-8f-m Produktdetailseite Datenblatt 94 94 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polyurethane Polyamide 6. fiber-glass reinforced Polycarbonate IP66 - acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 81 69 true 1.2 1.5 1.5 3429847 2543405 2501554 5VA nach UL 50 / UL 746C
8 12840801 Empty enclosure TK PC 2518-16-m Produktdetailseite Datenblatt 254 180 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polyurethane Polyamide 6. fiber-glass reinforced Polycarbonate IP66 - acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 84 70 true 1.2 1.5 1.5 3428905 2501527 5VA nach UL 50 / UL 746C
9 12841101 Empty enclosure TK PC 2518-13f-m Produktdetailseite Datenblatt 65 50 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polyurethane stainless steel V2A Polycarbonate IP66 - acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 35 24 1.2 1.5 1.5 2501543 5VA nach UL 50 / UL 746C 5 - 10
10 13700801 Empty enclosure TK PC 2518-9-tm Produktdetailseite Datenblatt 52 50 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. transparent Polyurethane stainless steel V2A Polycarbonate IP66 - acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true true false V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 35 24 1.2 1.5 1.5 5VA nach UL 50 / UL 746C
11 13701101 Empty enclosure TK PC 2518-6f-tm Produktdetailseite Datenblatt 180 130 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. transparent Polyurethane Polyamide 6. fiber-glass reinforced Polycarbonate IP66 - acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 63 48 true 1.2 1.5 1.5 5VA nach UL 50 / UL 746C
12 13750801 Empty enclosure TK PC 2518-11-tm Produktdetailseite Datenblatt 361 254 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. transparent Polyurethane Polyamide 6. fiber-glass reinforced Polycarbonate IP66 - acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 165 150 true 1.2 1.5 1.5 3429914 2501536 5VA nach UL 50 / UL 746C
2 13751101 Empty enclosure TK PC 2518-8f-tm Produktdetailseite Datenblatt 100 52 polycarbonate. grey similar RAL 7035 Polycarbonate. transparent Polyurethane stainless steel V2A Polycarbonate IP66 - acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 37 23 true 1.2 1.5 1.5 5VA nach UL 50 / UL 746C
3 13800801 Empty enclosure TK PC 2518-16-tm Produktdetailseite Datenblatt 254 180 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. transparent Polyurethane Polyamide 6. fiber-glass reinforced Polycarbonate IP66 - acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 111 97 true 1.2 1.5 1.5 3429909 2543148 2501518 5VA nach UL 50 / UL 746C
4 13801101 Empty enclosure TK PC 2518-13f-tm Produktdetailseite Datenblatt 130 94 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. transparent Polyurethane Polyamide 6. fiber-glass reinforced Polycarbonate IP66 - acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 81 68 true 1.2 1.5 1.5 3429891 2543031 2501490 5VA nach UL 50 / UL 746C
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Fitted for outdoor application
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
Sealable
Cover screw torque
Domed fastener torque
External hinge torque
E-Number FI
E-Number NO
E-Number SV
Combustion behaviour to UL 50 / UL 746C
Sealing area/mm
Product Description

Empty enclosure - Industrial Quality -, Base and cover: glass fibre reinforced polycarbonate, Grey, similar to RAL 7035, with protection rating IP66, protection level IK08, protection class II, Rated insulation voltage Ui 690VAC/DC, Ui=1000VDC, halogen-fr

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG