GEOS-L 4050-22
Günther Spelsberg GmbH + Co. KG

GEOS-L 4050-22

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Empty enclosure GEOS-L 4050-22-to
Part Number 70174501
Width 400
Length 500
Box polycarbonate. glass fiber-reinforced
Cover Polycarbonate
Sealing thermoplastic elastomer
Cover screw Polyamide 6. fiber-glass reinforced
Material Polycarbonate
Ingress protection IP66/IP67 acc. EN 60529 / DIN VDE 0470-1
Impact resistance IK09 acc. DIN EN 50102 / VDE 470 segment 100
Ambient temperature (min.) -35
Ambient temperature (max.) 80
Ambient temperature (24 h) 60
Rated insulation voltage AC 1000
Rated insulation voltage DC 1500
Halogen-free true
Max. rel. humidity at 25° C (short term) 95%
Max. rel. humidity at 40° C 50%
Height 226
Interior height 204
E-Number FI 3429341
Color Grey
Interior width 371
Interior length 471
Product selection
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height E-Number FI Color Interior width Interior length
1 70074501 Empty enclosure GEOS-L 4050-22-o Produktdetailseite Datenblatt 350 450 true 2 3429367
2 70174501 Empty enclosure GEOS-L 4050-22-to Produktdetailseite Datenblatt 400 500 polycarbonate. glass fiber-reinforced Polycarbonate thermoplastic elastomer Polyamide 6. fiber-glass reinforced Polycarbonate IP66/IP67 acc. EN 60529 / DIN VDE 0470-1 IK09 acc. DIN EN 50102 / VDE 470 segment 100 -35 80 60 1000 1500 true 95% 50% 226 204 3429341 Grey 371 471
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
E-Number FI
Color
Interior width
Interior length
Product Description

Empty enclosure - Industrial Quality -, suitable for installation in harsh environments and unprotected exterior areas, Base: glass fibre reinforced polycarbonate, Grey, similar to RAL 7035, Cover: Polycarbonate, IP66/IP67, IK09, protection class II, Halo

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG