GEOS-L 4050-22
Günther Spelsberg GmbH + Co. KG

GEOS-L 4050-22

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Empty enclosure GEOS-L 4050-22-o
Part Number 70074501
Width 350
Length 450
Halogen-free true
Height 2
E-Number FI 3429367
Product selection
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height E-Number FI Color Interior width Interior length
1 70074501 Empty enclosure GEOS-L 4050-22-o Produktdetailseite Datenblatt 350 450 true 2 3429367
2 70174501 Empty enclosure GEOS-L 4050-22-to Produktdetailseite Datenblatt 400 500 polycarbonate. glass fiber-reinforced Polycarbonate thermoplastic elastomer Polyamide 6. fiber-glass reinforced Polycarbonate IP66/IP67 acc. EN 60529 / DIN VDE 0470-1 IK09 acc. DIN EN 50102 / VDE 470 segment 100 -35 80 60 1000 1500 true 95% 50% 226 204 3429341 Grey 371 471
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
E-Number FI
Color
Interior width
Interior length
Product Description

Empty enclosure - Industrial Quality -, suitable for installation in harsh environments and unprotected exterior areas, Base: glass fibre reinforced polycarbonate, Grey, similar to RAL 7035, Cover: Polycarbonate, IP66/IP67, IK09, protection class II, Halo

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG
Users Who Downloaded This Product Also Downloaded
Page