GEOS-L 3040-18
Günther Spelsberg GmbH + Co. KG

GEOS-L 3040-18

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Empty enclosure GEOS-L 3040-18-to
Part Number 70143401
Width 20
Length 95
Material Polycarbonate
Halogen-free true
Height 10
E-Number FI 3429391
Color black
Product selection
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Fitted for outdoor application Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height Sealable E-Number FI E-Number NO Equiqment Color
1 70043401 Empty enclosure GEOS-L 3040-18-o Produktdetailseite Datenblatt 254 180 Polystyrene. light grey. similar to RAL 7035 Polystyrene. light grey. similar to RAL 7035 Polyurethane Polyamide 6. fiber-glass reinforced polystyrene IP66/IP54 - acc. EN60529 / DIN VDE 0470-1 IK07 acc. DIN EN 5012 / VDE 0470 Part 100 II - isolate protection acc. VDE 0106 -25 40 35 true true true true false true HB acc. UL94 650°C acc. VDE 0471/ EN 60695 95% 50% false 90 true 3429220 1242957 Standard rail NS 35
2 70143401 Empty enclosure GEOS-L 3040-18-to Produktdetailseite Datenblatt 20 95 Polycarbonate true 10 3429391 black
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Fitted for outdoor application
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
Sealable
E-Number FI
E-Number NO
Equiqment
Color
Product Description

Empty enclosure - Industrial Quality -, suitable for installation in harsh environments and unprotected exterior areas, Base: glass fibre reinforced polycarbonate, Grey, similar to RAL 7035, Cover: Polycarbonate, IP66/IP67, IK09, protection class II, Halo

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG