GEOS-L 3030-22
Günther Spelsberg GmbH + Co. KG

GEOS-L 3030-22

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Empty enclosure GEOS-L 3030-22-to
Part Number 70173301
Width 300
Length 600
Box Polystyrene. light grey. similar to RAL 7035
Cover Polystyrene. light grey. similar to RAL 7035
Sealing Polyurethane
Cover screw Polyamide 6. fiber-glass reinforced
Material polystyrene
Ingress protection IP65 - acc. to EN 60529 / DIN VDE 0470-1
Impact resistance IK07 acc. DIN EN 5012 / VDE 0470 Part 100
Protection class II - isolate protection acc. VDE 0106
Ambient temperature (min.) -25
Ambient temperature (max.) 40
Ambient temperature (24 h) 35
Halogen-free true
Heavy metals-free true
PVC-free true
Silicone-free true
Fitted for outdoor application false
Cable entries true
Combustion behaviour acc. to UL 94 HB acc. UL94
Combustion behaviour acc. to VDE 650°C acc. VDE 0471/ EN 60695
Max. rel. humidity at 25° C (short term) 95%
Max. rel. humidity at 40° C 50%
Weatherproof false
Height 132
Sealable true
Equiqment Standard rail NS 35
Product selection
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Fitted for outdoor application Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height Sealable E-Number FI Equiqment Color Interior width Interior length
1 70073301 Empty enclosure GEOS-L 3030-22-o Produktdetailseite Datenblatt 400 500 polycarbonate. glass fiber-reinforced Polycarbonate. transparent thermoplastic elastomer Polyamide 6. fiber-glass reinforced Polycarbonate IP66/IP67 acc. EN 60529 / DIN VDE 0470-1 IK09 acc. DIN EN 50102 / VDE 470 segment 100 -35 80 60 1000 1500 true 95% 50% 226 204 3429342 Grey 371 471
2 70173301 Empty enclosure GEOS-L 3030-22-to Produktdetailseite Datenblatt 300 600 Polystyrene. light grey. similar to RAL 7035 Polystyrene. light grey. similar to RAL 7035 Polyurethane Polyamide 6. fiber-glass reinforced polystyrene IP65 - acc. to EN 60529 / DIN VDE 0470-1 IK07 acc. DIN EN 5012 / VDE 0470 Part 100 II - isolate protection acc. VDE 0106 -25 40 35 true true true true false true HB acc. UL94 650°C acc. VDE 0471/ EN 60695 95% 50% false 132 true Standard rail NS 35
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Fitted for outdoor application
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
Sealable
E-Number FI
Equiqment
Color
Interior width
Interior length
Product Description

Empty enclosure - Industrial Quality -, suitable for installation in harsh environments and unprotected exterior areas, Base: glass fibre reinforced polycarbonate, Grey, similar to RAL 7035, Cover: Polycarbonate, IP66/IP67, IK09, protection class II, Halo

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG