GEOS-L 3030-18
Günther Spelsberg GmbH + Co. KG

GEOS-L 3030-18

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Empty enclosure GEOS-L 3030-18-o
Part Number 70043301
Width 300
Length 450
Box Polystyrene. light grey. similar to RAL 7035
Cover Polystyrene. light grey. similar to RAL 7035
Sealing Polyurethane
Cover screw Polyamide 6. fiber-glass reinforced
Material polystyrene
Ingress protection IP65 - acc. to EN 60529 / DIN VDE 0470-1
Impact resistance IK07 acc. DIN EN 5012 / VDE 0470 Part 100
Protection class II - isolate protection acc. VDE 0106
Ambient temperature (min.) -25
Ambient temperature (max.) 40
Ambient temperature (24 h) 35
Halogen-free true
Heavy metals-free true
PVC-free true
Silicone-free true
Fitted for outdoor application false
Cable entries true
Combustion behaviour acc. to UL 94 HB acc. UL94
Combustion behaviour acc. to VDE 650°C acc. VDE 0471/ EN 60695
Max. rel. humidity at 25° C (short term) 95%
Max. rel. humidity at 40° C 50%
Weatherproof false
Height 132
Sealable true
Equiqment screw terminals
Number terminals 102
Rated cross section 4
Product selection
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Fitted for outdoor application Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height Sealable Equiqment Number terminals Rated cross section
1 70043301 Empty enclosure GEOS-L 3030-18-o Produktdetailseite Datenblatt 300 450 Polystyrene. light grey. similar to RAL 7035 Polystyrene. light grey. similar to RAL 7035 Polyurethane Polyamide 6. fiber-glass reinforced polystyrene IP65 - acc. to EN 60529 / DIN VDE 0470-1 IK07 acc. DIN EN 5012 / VDE 0470 Part 100 II - isolate protection acc. VDE 0106 -25 40 35 true true true true false true HB acc. UL94 650°C acc. VDE 0471/ EN 60695 95% 50% false 132 true screw terminals 102 4
2 70143301 Empty enclosure GEOS-L 3030-18-to Produktdetailseite Datenblatt 300 300 Polystyrene. light grey. similar to RAL 7035 Polystyrene. light grey. similar to RAL 7035 Polyurethane Polyamide 6. fiber-glass reinforced polystyrene IP65 - acc. to EN 60529 / DIN VDE 0470-1 IK07 acc. DIN EN 5012 / VDE 0470 Part 100 II - isolate protection acc. VDE 0106 -25 40 35 true true true true false true HB acc. UL94 650°C acc. VDE 0471/ EN 60695 95% 50% false 132 true Standard rail NS 35
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Fitted for outdoor application
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
Sealable
Equiqment
Number terminals
Rated cross section
Product Description

Empty enclosure - Industrial Quality -, suitable for installation in harsh environments and unprotected exterior areas, Base: glass fibre reinforced polycarbonate, Grey, similar to RAL 7035, Cover: Polycarbonate, IP66/IP67, IK09, protection class II, Halo

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG